Cam follower with threaded stud and cylindrical outer ring - hexagon socket

Manufacturer NADELLA
Description Track roller - outer Ø 62 mm
Part number GCL 62
Mass 927 g
Product selection
Selector Part number Outer Ø (mm) Length (mm) C dyn (N) Speed limits grease lubrication (rpm) Speed limits oil lubrication (rad/s) Mass (g)
1 GCL 62 62 80.6 42000 2330 3029 927
2 GCL 72 72 80.6 44000 2330 3029 1200
3 GCL 80 80 100.5 60000 1700 2210 2000
4 GCL 85 85 100.5 64000 1700 2210 2082
5 GCL 90 90 100.5 65000 1700 2210 2340
Part number
Outer Ø (mm)
Length (mm)
C dyn (N)
Speed limits grease lubrication (rpm)
Speed limits oil lubrication (rad/s)
Mass (g)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.