Eccentric roller cam follower with threaded stud, with cylindrical outer ring, sealed

Manufacturer NADELLA
Description Track roller - outer Ø 35 mm
Part number GCURL 35 MM
Mass 200 g
Product selection
Selector Part number Outer Ø (mm) Length (mm) C dyn (N) Speed limits grease lubrication (rpm) Mass (g)
1 GCURL 35 MM 35 52.5 17000 5700 200
2 GCURL 40 MM 40 58.5 20000 5200 289
3 GCURL 47 MM 47 66.5 29500 4350 450
4 GCURL 52 MM 52 66.5 36500 4350 520
5 GCURL 62 MM 62 80.5 52000 3650 910
6 GCURL 72 MM 72 80.5 63000 3650 1140
7 GCURL 80 MM 80 100.5 76000 2730 1870
8 GCURL 85 MM 85 100.5 86000 2730 2010
9 GCURL 90 MM 90 100.5 94000 2730 2230
10 GCURL 100 MM 100 117.5 115000 2300 3290
11 GCURL 110 MM 110 117.5 129000 2300 3800
12 GCURL 120 MM 120 136.5 150000 1990 5422
13 GCURL 130 MM 130 136.5 163000 1990 5780
Part number
Outer Ø (mm)
Length (mm)
C dyn (N)
Speed limits grease lubrication (rpm)
Mass (g)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.