Cam follower without inner ring

Manufacturer NADELLA
Description Track roller - outer Ø 19 mm
Part number RNA 11 005 B6
Mass 19 g
Product selection
Selector Part number Outer Ø (mm) Inner Ø (mm) Width (mm) C dyn (N) Speed limits grease lubrication (rpm) Speed limits oil lubrication (rpm) Mass (g)
1 RNA 11 005 B6 19 7.3 12 5100 8700 11310 19
15 RNAB 11 005 19 7.3 12 5100 8700 11310 19
16 RNAB 11 007 22 9.7 12 6000 7000 9100 25
2 RNA 11 007 B6 22 9.7 12 6000 7000 9100 25
3 RNA 14 601 B6 24 12.1 12 6200 5800 7540 27
17 RNAB 14 601 24 12.1 12 6200 5800 7540 27
18 RNAB 11 009 28 12.1 12 7400 5800 7540 42
4 RNA 11 009 B6 28 12.1 12 7400 5800 7540 42
5 RNA 11 012 B6 32 17.6 15 10800 4200 5460 57
19 RNAB 11 012 32 17.6 15 10800 4200 5460 57
20 RNAB 11 015 35 20.8 15 10800 3650 4745 62
6 RNA 11 015 B6 35 20.8 15 10800 3650 4745 62
7 RNA 11 017 B6 42 23.9 15 13400 3200 4160 98
21 RNAB 11 017 42 23.9 15 13400 3200 4160 98
22 RNAB 11 020 47 28.7 18 16800 2700 3510 133
8 RNA 11 020 B6 47 28.7 18 16800 2700 3510 133
9 RNA 11 025 B6 52 33.5 18 17200 2330 3029 152
23 RNAB 11 025 52 33.5 18 17200 2330 3029 152
24 RNAB 11 030 62 38.2 22 28500 2050 2665 275
10 RNA 11 030 B6 62 38.2 22 28500 2050 2665 275
11 RNA 11 035 B6 72 44 22 32000 1800 2340 370
25 RNAB 11 035 72 44 22 32000 1800 2340 370
26 RNAB 11 040 80 49.7 22 34000 1620 2106 450
12 RNA 11 040 B6 80 49.7 22 34000 1620 2106 450
13 RNA 11 045 B6 85 55.4 22 33500 1450 1885 480
27 RNAB 11 045 85 55.4 22 33500 1450 1885 480
28 RNAB 11 050 90 62.1 24 32500 1300 1690 540
14 RNA 11 050 B6 90 62.1 24 32500 1300 1690 540
Part number
Outer Ø (mm)
Inner Ø (mm)
Width (mm)
C dyn (N)
Speed limits grease lubrication (rpm)
Speed limits oil lubrication (rpm)
Mass (g)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.