Eccentric cam follower with threaded stud and cylindrical outer ring - screwdriver slot

Manufacturer NADELLA
Description Track roller - outer Ø 16 mm
Part number GCRL 16
Mass 24 g
Product selection
Selector Part number Outer Ø (mm) Length (mm) C dyn (N) Speed limits grease lubrication (rpm) Speed limits oil lubrication (rpm) Mass (g)
1 GCRL 16 16 28.7 5050 9300 12090 24
2 GCRL 19 19 32.7 5750 7600 9880 39
3 GCRL 22 22 36.7 6300 6300 8190 76
4 GCRL 24 24 36.7 6900 6300 8190 76
5 GCRL 26 26 36.7 8900 5500 7150 80
6 GCRL 28 28 36.7 9600 5500 7150 88
7 GCRL 30 30 40.7 12900 4800 6240 113
8 GCRL 32 32 40.7 13800 4800 6240 122
9 GCRL 35 35 52.6 19200 3850 5005 220
10 GCRL 40 40 58.6 20000 3150 4095 314
11 GCRL 47 47 66.6 28300 2700 3510 500
12 GCRL 52 52 66.6 34000 2700 3510 568
Part number
Outer Ø (mm)
Length (mm)
C dyn (N)
Speed limits grease lubrication (rpm)
Speed limits oil lubrication (rpm)
Mass (g)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page