High precision thrust plate

Manufacturer NADELLA
Description High precision thrust plate, outer Ø 21.5mm, inner Ø 10mm, width 2 mm
Part number CPN 2 10 22
Mass 4.3 g
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Mass (g)
1 CPN 2 10 22 10 21.5 2 4.3
5 CPN 2,5 10 22 10 21.7 2.5 5
14 CPN 4 10 22 10 21.7 4 9
2 CPN 2 12 26 12 25.5 2 6.2
6 CPN 3 12 26 12 25.7 3 9.5
15 CPN 4 12 26 12 25.7 4 12
3 CPN 2 15 28 15 27.5 2 6
16 CPN 4 15 28 15 27.7 4 13
24 CPN 7 15 28 15 27.7 7 24
4 CPN 2 17 30 17 29.5 2 7
17 CPN 4 17 30 17 29.7 4 14
25 CPN 7 17 30 17 29.7 7 25
7 CPN 3 20 35 20 34.5 3 13
21 CPN 5 20 35 20 34.7 5 24
8 CPN 3 25 42 25 41.5 3 19
22 CPN 5 25 42 25 41.77 5 33
9 CPN 3 30 47 30 46.5 3 22
23 CPN 5 30 47 30 46.7 5 37
10 CPN 3 35 52 35 51.5 3 26
18 CPN 4 35 52 35 52 4 34
11 CPN 3 40 60 40 59.5 3 34
12 CPN 3 45 65 45 64.4 3 37
13 CPN 3 50 70 50 69.4 3 40
19 CPN 4 60 85 60 84.3 4 83
20 CPN 4 70 95 70 94.3 4 93
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Mass (g)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.