1

DURBAL WLK heavy-duty spherical bearings with integral self-aligning ball bearing

Manufacturer NADELLA
Standard USDA H1
Description DURBAL WLK heavy-duty spherical bearings with integral self-aligning ball bearing, d = 6 mm, standard version
Part number WLK 06 - 00 - 500
Mass 0.02 kg
Note outer ring: ball bearing steel, hardened, runway superfinished
Note1 inner ring: ball bearing steel, hardened, superfinished
Note2 rolling element: roller bearing steel, hardened, superfinished
Product selection
Selector Type Type (version with circular lubrication groove and lubrication hole for relubrication) d (mm) D (mm) B (mm) C (mm) d1 (mm) tilt angle alpha (°) Gewicht (kg) rotational speed limit n max. (min-1) axial factor Y axial factor Y0 basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 WLK 06 - 00 - 500 WLK 06 - 01 - 500 6 20 9 6.75 9 8 0.02 1350 2.09 2.19 2.8 0.7 10 - 30 6
2 WLK 08 - 00 - 500 WLK 08 - 01 - 500 8 24 12 9 10.4 8.5 0.03 1300 1.8 1.89 4 1 10 - 30 8
3 WLK 10 - 00 - 500 WLK 10 - 01 - 500 10 28 14 10.5 12.7 8 0.05 1225 1.9 1.81 4.5 1.5 10 - 30 10
4 WLK 12 - 00 - 500 WLK 12 - 01 - 500 12 32 16 12 14.6 7.5 0.07 1125 1.74 1.82 5 1.8 10 - 30 12
5 WLK 14 - 00 - 500 WLK 14 - 01 - 500 14 36 19 13.5 17.3 6 0.11 1025 2.36 2.48 5.6 2 10 - 30 14
6 WLK 16 - 00 - 500 WLK 16 - 01 - 500 16 42 21 15 19 8 0.15 975 2.24 2.35 6.3 2.4 10 - 30 16
7 WLK 18 - 00 - 500 WLK 18 - 01 - 500 18 46 23 16.5 21.9 8.5 0.2 900 2.21 2.31 7.1 2.9 10 - 30 18
8 WLK 20 - 00 - 500 WLK 20 - 01 - 500 20 50 25 18 24.3 7 0.25 825 2.46 2.58 7.9 3.5 10 - 30 20
9 WLK 22 - 00 - 500 WLK 22 - 01 - 500 22 54 28 20 25.8 8 0.34 725 2.35 2.24 9.3 4 10 - 30 22
10 WLK 25 - 00 - 500 WLK 25 - 01 - 500 25 64 31 22 30.1 5 0.45 600 2.02 2.12 11 5.7 10 - 30 25
11 WLK 30 - 00 - 500 WLK 30 - 01 - 500 30 70 37 25 34.5 7.5 0.69 450 2.24 2.35 14.2 7.5 10 - 30 30
12 WLK 35 - 00 - 500 WLK 35 - 01 - 500 35 92 48 35 44.5 7 1.45 400 1.971 2.065 23.4 11.2 10 - 30 35
13 WLK 40 - 00 - 500 WLK 40 - 01 - 500 40 120 66 49 60 7 3.2 360 2.008 2.104 36.7 16.7 10 - 30 40
Type
Type (version with circular lubrication groove and lubrication hole for relubrication)
d (mm)
D (mm)
B (mm)
C (mm)
d1 (mm)
tilt angle alpha (°)
Gewicht (kg)
rotational speed limit n max. (min-1)
axial factor Y
axial factor Y0
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.