1

DURBAL PM heavy-duty rod ends with integral self-aligning ball bearing, male thread

Manufacturer NADELLA
Standard DIN 3405 D1/A
Description DURBAL PM heavy-duty rod ends with integral self-aligning ball bearing, male thread, d = 6 mm, right hand thread
Part number PM 06 - 00 - 501
Mass 0.062 kg
Note housing: forged steel, case hardened bearing race, superfinished, rolled thread, surface galvanized, free of Cr VI
Note1 inner ring: ball bearing steel, hardened, superfinished
Note2 rolling element: roller bearing steel, hardened, superfinished
Product selection
Selector type right hand thread left hand thread d (mm) G B (mm) C1 (mm) h (mm) d1 (mm) d2 (mm) d3 (mm) l1 (mm) l2 (mm) l7 (mm) e (mm) tilt angle alpha (°) weight (kg) rotational speed limit n max. (min-1) axial factor Y axial factor Y0 basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 PM 06 - 00 -501 -502 6 M 10 x 1 14 10 64 8.5 24 14 42.5 77.5 17 1.5 10.5 0.062 1300 1.28 1.34 2.5 0.8 10 - 30 6
2 PM 06 - 01 -501 -502 6 M 10 x 1 14 10 40.5 8.5 24 14 19 54 17 1.5 10.5 0.057 1300 1.28 1.34 2.5 0.8 10 - 30 6
3 PM 08 - 00 -501 -502 8 M 12 x 1,5 15 10 72 11 30 17 46.5 89 20 2 8.5 0.097 1225 1.9 1.81 2.6 1 10 - 30 8
4 PM 08 - 01 -501 -502 8 M 12 x 1,5 15 10 48.5 11 30 17 23 65.5 20 2 8.5 0.088 1225 1.9 1.81 2.6 1 10 - 30 8
5 PM 10 - 00 -501 -502 10 M 14 x 1,5 20 14 82 13.5 36 19 49.5 102.5 28 2.5 9.5 0.168 1100 1.69 1.77 5.1 1.9 10 - 30 10
6 PM 10 - 01 -501 -502 10 M 14 x 1,5 20 14 58.5 13.5 36 19 26 79 28 2.5 9.5 0.154 1100 1.69 1.77 5.1 1.9 10 - 30 10
7 PM 12 - 00 -501 -502 12 M 16 x 1,5 20 14 90 15 40 21 53.5 113 31 3 7.5 0.226 1050 1.81 1.9 5.4 2.1 10 - 30 12
8 PM 12 - 01 -501 -502 12 M 16 x 1,5 20 14 65.5 15 40 21 29 88.5 31 3 7.5 0.204 1050 1.81 1.9 5.4 2.1 10 - 30 12
9 PM 15 - 00 -501 -502 15 M 20 x 1,5 20 14 100 18.5 42 26 62.5 124 30 3 6.5 0.31 975 2.07 2.17 5.5 2.4 10 - 30 15
10 PM 15 - 01 -501 -502 15 M 20 x 1,5 20 14 73.5 18.5 42 26 36 97.5 30 3 6.5 0.273 975 2.07 2.17 5.5 2.4 10 - 30 15
11 PM 17 - 00 -501 -502 17 M 20 x 1,5 22 16 105 21 48 26 62.5 132.5 36 3.5 7 0.401 875 2.35 2.46 5.6 2.7 10 - 30 17
12 PM 17 - 01 -501 -502 17 M 20 x 1,5 22 16 78.5 21 48 26 36 106 36 3.5 7 0.354 875 2.35 2.46 5.6 2.7 10 - 30 17
13 PM 20 - 00 -501 -502 20 M 24 x 1,5 24 18 117 24 56 30 68.5 148.5 41 3.5 5.5 0.587 775 2.76 2.9 6.2 3.1 10 - 30 20
14 PM 20 - 01 -501 -502 20 M 24 x 1,5 24 18 89.5 24 56 30 41 121 41 3.5 5.5 0.519 775 2.76 2.9 6.2 3.1 10 - 30 20
type
right hand thread
left hand thread
d (mm)
G
B (mm)
C1 (mm)
h (mm)
d1 (mm)
d2 (mm)
d3 (mm)
l1 (mm)
l2 (mm)
l7 (mm)
e (mm)
tilt angle alpha (°)
weight (kg)
rotational speed limit n max. (min-1)
axial factor Y
axial factor Y0
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page