1

DURBAL PF heavy-duty rod ends with integral self-aligning ball bearing, female thread

Manufacturer NADELLA
Standard DIN 3405 D1/A
Description DURBAL PF heavy-duty rod ends with integral self-aligning ball bearing, female thread, d = 10 mm, right hand thread
Part number PF 10 - 00 - 501
Mass 0.063 kg
Note housing: forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
Note1 inner ring: ball bearing steel, hardened, superfinished
Note2 rolling element: roller bearing steel, hardened, superfinished
Product selection
Selector type right hand thread left hand thread d (mm) G B (mm) C1 (mm) h1 (mm) d1 (mm) d2 (mm) d3 (mm) l3 (mm) l7 (mm) W (mm) tilt angle alpha (°) weight (kg) rotational speed limit n max. (min-1) axial factor Y axial factor Y0 basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 PF 10 - 00 -501 -502 10 M 8 13 9 38 13 30 15 17 15 13 7 0.063 1225 1.9 1.81 2.6 1 10 - 30 10
2 PF 15 - 00 -501 -502 15 M 12 16.5 12 51 17.5 40 19 24 20 17 7 0.14 1025 2.3 2.41 5 1.9 10 - 30 15
3 PF 20 - 00 -501 -502 20 M 16 20.5 15 65 24 48 22 32 22 19 6.5 0.223 850 2.34 2.45 6.1 3 10 - 30 20
type
right hand thread
left hand thread
d (mm)
G
B (mm)
C1 (mm)
h1 (mm)
d1 (mm)
d2 (mm)
d3 (mm)
l3 (mm)
l7 (mm)
W (mm)
tilt angle alpha (°)
weight (kg)
rotational speed limit n max. (min-1)
axial factor Y
axial factor Y0
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.