1

DURBAL GLK / GLKX heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series K, according to DIN ISO 12240-1

Manufacturer NADELLA
Standard DIN ISO 12240-1
Description DURBAL GLK heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series K, according to DIN ISO 12240-1, d = 6 mm, standard version
Part number GLK 06-20-500
Mass 0.01 kg
Note outer ring: steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
Note1 joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
Note2 maintenance: maintenance-free
Product selection
Selector Type d (mm) D (mm) B (mm) C (mm) d1 (mm) dk (mm) rs (mm) r1s (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C - Version GLK (kN) basic load rating stat Co - Version GLK (kN) radial clearance CN (µm) d (mm)
1 GLK 06-20-500 6 16 9 6.75 8.9 12.7 0.4 0.3 13 0.01 4.6 11.7 0 - 10 6
2 GLK 08-20-500 8 19 12 9 10.3 15.87 0.4 0.5 14.5 0.016 7 21.5 0 - 10 8
3 GLK 10-20-500 10 22 14 10.5 12.9 19.05 0.4 0.5 13.5 0.025 10.4 24.9 0 - 10 10
4 GLK 12-20-500 12 26 16 12 15.4 22.22 0.4 0.5 13 0.038 12.4 36.1 0 - 10 12
5 GLK 14-20-500 14 29 19 13.5 16.8 25.4 0.4 0.5 16 0.055 15.4 45.4 0 - 10 14
6 GLK 16-20-500 16 32 21 15 19.3 28.57 0.4 0.5 15.5 0.075 22.4 56.6 0 - 10 16
7 GLK 18-20-500 18 35 23 16.5 21.8 31.75 0.4 0.5 15 0.125 26.3 69.7 0 - 10 18
8 GLK 20-20-500 20 40 25 18 24.3 34.92 0.4 0.5 14.5 0.138 30.8 82.2 0 - 10 20
9 GLK 22-20-500 22 42 28 20 25.8 38.1 0.4 0.6 15.5 0.21 38.2 95.6 0 - 10 22
10 GLK 25-20-500 25 47 31 22 29.5 42.85 0.4 0.6 15 0.295 45.4 118.6 0 - 10 25
11 GLK 30-20-500 30 55 37 25 34.8 50.8 0.4 0.6 17 0.425 55 145.6 0 - 10 30
Type
d (mm)
D (mm)
B (mm)
C (mm)
d1 (mm)
dk (mm)
rs (mm)
r1s (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C - Version GLK (kN)
basic load rating stat Co - Version GLK (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page