1

DURBAL EM heavy-duty rod ends with integral spherical plain bearing, series E, male thread, according to DIN ISO 12240-4

Manufacturer NADELLA
Standard DIN ISO 12240-4
Description DURBAL EM heavy-duty rod ends with integral spherical plain bearing, series E, male thread, according to DIN ISO 12240-4, d = 6 mm, right hand thread
Part number EM 06 - 20 - 501
Mass 0.014 kg
Note housing: forged steel, tempered, rolled thread, surface galvanized, free of Cr VI
Note1 race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
Note2 joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
Product selection
Selector type right hand thread left hand thread d (mm) G B (mm) C1 (mm) h (mm) d1 (mm) d2 (mm) dk (mm) l1 (mm) l2 (mm) l7 (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 EM 06 - 20 -501 -502 6 M 6 6 4 36 8 20 10 22 46 11 13 0.014 2.5 6.4 0 - 10 6
2 EM 08 - 20 -501 -502 8 M 8 8 5 42 10 23 13 25 53.5 12 15 0.024 4.2 11 0 - 10 8
3 EM 10 - 20 -501 -502 10 M 10 9 6 48 13 28 16 29 62 15 12 0.041 6.4 16.8 0 - 10 10
4 EM 12 - 20 -501 -502 12 M 12 10 7 54 15 32 18 33 70 15 10.5 0.067 9.2 23 0 - 10 12
5 EM 15 - 20 -501 -502 15 M 14 12 9 63 18 38 22 36 82 18 8.5 0.11 13.4 39.6 0 - 10 15
6 EM 17 - 20 -501 -502 17 M 16 14 10 69 20 44 25 40 91 23 10 0.163 19.2 54.1 0 - 10 17
7 EM 20 - 20 -501 -502 20 M 20 x 1,5 16 12 78 24 51 29 47 103.5 25 9 0.27 25.2 76.7 0 - 10 20
8 EM 25 - 20 -501 -502 25 M 24 x 2 20 16 94 29 62 35.5 57 125 32 7.5 0.508 42.4 119.1 0 - 10 25
9 EM 30 - 20 -501 -502 30 M 30 x 2 22 18 110 34 70 40.7 66 145 35 6 0.785 54 141.8 0 - 10 30
10 EM 35 - 20 -501 -502 35 M 36 x 3 25 20 140 39 82 47 92 181 38 6.5 1.33 70.4 180.8 0 - 10 35
11 EM 40 - 20 -501 -502 40 M 42 x 3 28 22 145 45 92 53 94 191 42 7 1.89 86 222.6 0 - 10 40
12 EM 40 - 21 -501 -502 40 M 39 x 3 28 22 150 45 92 53 99 196 42 7 1.785 86 222.6 0 - 10 40
13 EM 45 - 20 -501 -502 45 M 45 x 3 32 25 165 50 102 60 100 216 50 7.5 2.62 107 276.2 0 - 10 45
14 EM 45 - 21 -501 -502 45 M 42 x 3 32 25 163 50 102 60 98 214 50 7.5 2.43 107 276.2 0 - 10 45
15 EM 50 - 20 -501 -502 50 M 52 x 3 35 28 195 55 112 66 120 251 60 6.5 3.865 132 339.2 0 - 10 50
16 EM 50 - 21 -501 -502 50 M 45 x 3 35 28 185 55 112 66 110 241 60 6.5 3.225 132 339.2 0 - 10 50
17 EM 60 - 20 -501 -502 60 M 60 x 4 44 36 225 66 135 80 140 292.5 70 6.5 6.4 208 532.1 0 - 10 60
18 EM 60 - 21 -501 -502 60 M 52 x 3 44 36 210 66 135 80 125 277.5 70 6.5 5.43 208 532.1 0 - 10 60
type
right hand thread
left hand thread
d (mm)
G
B (mm)
C1 (mm)
h (mm)
d1 (mm)
d2 (mm)
dk (mm)
l1 (mm)
l2 (mm)
l7 (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.