1

DURBAL EFA - ALU NIRO heavy-duty rod ends in aluminium, with integral spherical-plain bearing, series E, female thread, according to DIN ISO 12240-4

Manufacturer NADELLA
Standard DIN ISO 12240-4
Description DURBAL EFA - ALU NIRO heavy-duty rod ends in aluminium, with integral spherical-plain bearing, series E, female thread, according to DIN ISO 12240-4, d = 6 mm, right hand thread
Part number EFA 06 - 60 - 501
Mass 0.006 kg
Note housing: high-strength aluminum, surface anodized
Note1 race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
Note2 joint ball: stainless steel, hardened, ground, polished
Product selection
Selector type right hand thread left hand thread d (mm) G B (mm) C1 (mm) h1 (mm) d1 (mm) d2 (mm) d3 (mm) dk (mm) l3 (mm) l4 (mm) l7 (mm) W (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 EFA 06 - 60 -501 -502 6 M 6 6 4 30 8 20 10 10 12 40 9 13 13 0.006 2.1 3.9 0 - 10 6
2 EFA 08 - 60 -501 -502 8 M 8 8 5 36 10 23 13 13 16 47.5 11 15 15 0.014 3.6 6.6 0 - 10 8
3 EFA 10 - 60 -501 -502 10 M 10 9 6 43 13 28 16 16 20 57 14 12 12 0.024 5.4 10.1 0 - 10 10
4 EFA 10 - 61 -501 -502 10 M 10 x 1,25 9 6 43 13 28 16 16 20 57 14 12 12 0.024 5.4 10.1 0 - 10 10
5 EFA 12 - 60 -501 -502 12 M 12 10 7 50 15 32 19 18 22 66 17 10.5 10.5 0.036 7.8 13.8 0 - 10 12
6 EFA 12 - 61 -501 -502 12 M 12 x 1,25 10 7 50 15 32 19 18 22 66 17 10.5 10.5 0.036 7.8 13.8 0 - 10 12
7 EFA 15 - 60 -501 -502 15 M 14 12 9 61 18 38 22 22 25 80 18 8.5 8.5 0.05555 11.3 21.8 0 - 10 15
8 EFA 17 - 60 -501 -502 17 M 16 14 10 67 20 44 25 25 28 89 20 10 10 0.08645 16.3 27.5 0 - 10 17
9 EFA 17 - 61 -501 -502 17 M 16 x 1,5 14 10 67 20 44 25 25 28 89 20 10 10 0.08645 16.3 27.5 0 - 10 17
10 EFA 20 - 60 -501 -502 20 M 20 x 1,5 16 12 77 24 51 28 29 33 102.5 23 9 9 0.12035 21.4 35.6 0 - 10 20
11 EFA 25 - 60 -501 -502 25 M 24 x 2 20 16 94 29 62 35 35.5 42 125 30 7.5 7.5 0.2233 25.4 43.7 0 - 10 25
type
right hand thread
left hand thread
d (mm)
G
B (mm)
C1 (mm)
h1 (mm)
d1 (mm)
d2 (mm)
d3 (mm)
dk (mm)
l3 (mm)
l4 (mm)
l7 (mm)
W (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page