1

DURBAL DS...PB spherical-plain bearing sliding combination steel / bearing brass, series K, similar to DIN ISO 12240-1

Manufacturer NADELLA
Standard DIN ISO 12240-1
Description DURBAL DS...PB spherical-plain bearing sliding combination steel / bearing brass, series K, similar to DIN ISO 12240-1, d = 5 mm
Part number DS 5 PB
Mass 0.009 kg
Note outer part: heat-treated steel with oil groove and drill holes
Note1 outer ring: bearing brass, oil groove and drill holes
Note2 joint ball: ball bearing steel, hardened, ground, polished
Product selection
Selector type d (mm) d1 (mm) D (mm) dk (mm) B (mm) C (mm) rs (mm) rs1 (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 DS 5 PB 5 7.7 16 11.1 8 6 0.3 1.2 13 0.009 6.4 15 20 - 60 5
2 DS 6 PB 6 8.9 18 12.7 9 6.75 0.3 1.2 13 0.013 8.3 19 20 - 60 6
3 DS 8 PB 8 10.3 22 15.8 12 9 0.3 1.2 13 0.024 13 31 20 - 60 8
4 DS 10 PB 10 12.9 26 19 14 10.5 0.3 1.2 13 0.04 19 43 40 - 90 10
5 DS 12 PB 12 15.4 30 22.2 16 12 0.4 1.2 13 0.08 24 58 40 - 90 12
6 DS 14 PB 14 16.8 34 25.4 19 13.5 0.4 1.2 15 0.11 31 74 40 - 90 14
7 DS 16 PB 16 19.3 38 28.5 21 15 0.4 1.5 15 0.13 39 92 50 - 110 16
8 DS 18 PB 18 21.8 42 31.7 23 16.5 0.4 1.5 15 0.17 48 112 50 - 110 18
9 DS 20 PB 20 24.3 46 34.9 25 18 0.4 1.5 15 0.23 57 135 50 - 110 20
10 DS 22 PB 22 25.8 50 38.1 28 20 0.4 2 15 0.28 71 164 60 - 120 22
11 DS 25 PB 25 29.5 56 42.8 31 22 0.5 2 15 0.39 87 203 60 - 120 25
12 DS 30 PB 30 29.5 66 50.8 37 25 0.5 2 15 0.61 116 273 60 - 120 30
type
d (mm)
d1 (mm)
D (mm)
dk (mm)
B (mm)
C (mm)
rs (mm)
rs1 (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.