1

DURBAL DSI...E / DSI...ES (-2RS) standard-rod ends with pressed spherical plain bearing, series E, female thread, according to DIN ISO 12240-4

Manufacturer NADELLA
Standard DIN ISO 12240-4
Description DURBAL DSI...E / DSI...ES (-2RS) standard-rod ends with pressed spherical plain bearing, series E, female thread, according to DIN ISO 12240-4, d = 6 mm, right hand thread
Part number DSI 6 E
Mass 0.021 kg
Note housing: heat-treated steel, surface galvanized, free of Cr VI
Note1 outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes, optional with -2RS lip seals on both sides
Note2 joint ball: ball bearing steel, hardened, ground, phosphated
Product selection
Selector type d (mm) d1 (mm) d2 (mm) d3 (mm) d4 (mm) dk (mm) G B (mm) C1 (mm) l3 (mm) l4 (mm) l7 (mm) W (mm) h1 (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 DSI / DSIL 6 E 6 8 21 10 13 10 M 6 6 4.4 11 40.5 12 11 30 13 0.021 2.2 6.6 8 - 68 6
2 DSI / DSIL 8 E 8 10 24 12.5 16 13 M 8 8 6 15 48 14 14 36 15 0.039 3.5 10.3 8 - 68 8
3 DSI / DSIL 10 E 10 13 29 15 19 16 M 10 9 7 20 57.5 15 17 43 12 0.061 5.2 14.1 8 - 68 10
4 DSI / DSIL 12 E 12 15 34 17.5 22 18 M 12 10 8 23 67 18 19 50 11 0.096 8.4 19.6 8 - 68 12
5 DSI / DSIL 15 ES (-2RS) 15 18 40 21 26 22 M 14 12 10 30 81 20 22 61 8 0.18 11.2 28.8 8 - 82 15
6 DSI / DSIL 17 ES (-2RS) 17 20 46 24 30 25 M 16 14 11 34 90 23 27 67 10 0.22 13.4 36 8 - 82 17
7 DSI / DSIL 20 ES (-2RS) 20 24 53 27.5 35 29 M 20 x 1,5 16 13 40 103.5 27 32 77 9 0.35 20.4 48 8 - 82 20
8 DSI / DSIL 25 ES (-2RS) 25 29 64 33.5 42 35.5 M 24 x 2 20 17 48 126 32 36 94 7 0.64 36.5 66.4 8 - 100 25
9 DSI / DSIL 30 ES (-2RS) 30 34 73 40 50 40 M 30 x 2 22 19 56 146.5 37 41 110 6 0.93 46.7 88 8 - 100 30
10 DSI / DSIL 35 ES (-2RS) 35 39 82 47 58 47 M 36 x 3 25 21 60 166 42 50 125 6 1.3 60.3 116.8 8 - 100 35
11 DSI / DSIL 40 ES (-2RS) 40 45 92 52 65 53 M 39 x 3 28 23 65 188 48 55 142 7 2 70.6 144 8 - 120 40
12 DSI / DSIL 45 ES (-2RS) 45 50 102 58 70 60 M 42 x 3 32 27 65 196 52 60 145 7 2.5 92.7 192 8 - 120 45
13 DSI / DSIL 50 ES (-2RS) 50 55 112 62 75 66 M 45 x 3 35 30 68 216 60 65 160 6 3.5 112 232 8 - 120 50
14 DSI / DSIL 60 ES (-2RS) 60 66 135 70 88 80 M 52 x 3 44 38 70 242.5 75 75 175 6 5.5 185.3 360 8 - 120 60
15 DSI / DSIL 70 ES (-2RS) 70 77 160 80 98 92 M 56 x 4 49 42 80 280 87 85 200 6 8.6 221.3 488 8 - 142 70
16 DSI / DSIL 80 ES (-2RS) 80 89 180 95 110 105 M 64 x 4 55 47 85 320 100 100 230 6 12 287.6 600 8 - 142 80
type
d (mm)
d1 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
dk (mm)
G
B (mm)
C1 (mm)
l3 (mm)
l4 (mm)
l7 (mm)
W (mm)
h1 (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page