1

DURBAL DSG...PB spherical-plain bearing sliding in stainless steel, combination steel / bearing brass, series K, according to DIN ISO 12240-1

Manufacturer NADELLA
Standard DIN ISO 12240-1
Description DURBAL DSG...PB spherical-plain bearing sliding in stainless steel, combination steel / bearing brass, series K, according to DIN ISO 12240-1, d = 5 mm
Part number DSG 5 PB
Mass 0.007 kg
Note outer ring: bearing brass with oil groove and drill holes
Note1 joint ball: stainless steel, hardened, ground, polished
Note2 maintenance: maintenance required Delivery is oil-impregnated. To lubricate with grease by the user.
Product selection
Selector type d (mm) d1 (mm) D (mm) dk (mm) B (mm) C (mm) rs (mm) rs1 (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 DSG 5 PB 5 7.7 13 11.1 8 6 0.3 1.2 13 0.007 6.4 15 20 - 60 5
2 DSG 6 PB 6 8.9 16 12.7 9 6.75 0.3 1.2 13 0.01 8.3 19 20 - 60 6
3 DSG 8 PB 8 10.3 19 15.8 12 9 0.3 1.2 13 0.016 13 31 20 - 60 8
4 DSG 10 PB 10 12.9 22 19 14 10.5 0.3 1.2 13 0.031 19 43 40 - 90 10
5 DSG 12 PB 12 15.4 26 22.2 16 12 0.4 1.2 13 0.065 24 58 40 - 90 12
6 DSG 14 PB 14 16.8 28 25.4 19 13.5 0.4 1.2 15 0.09 31 74 40 - 90 14
7 DSG 16 PB 16 19.3 32 28.5 21 15 0.4 1.5 15 0.1 39 92 50 - 110 16
8 DSG 18 PB 18 21.8 35 31.7 23 16.5 0.4 1.5 15 0.125 48 112 50 - 110 18
9 DSG 20 PB 20 24.3 40 34.9 25 18 0.4 1.5 15 0.18 57 135 50 - 110 20
10 DSG 22 PB 22 25.8 42 38.1 28 20 0.4 2 15 0.21 71 164 60 - 120 22
11 DSG 25 PB 25 29.5 47 42.8 31 22 0.5 2 15 0.295 87 203 60 - 120 25
12 DSG 30 PB 30 34.8 55 50.8 37 25 0.5 2 15 0.425 116 273 60 - 120 30
type
d (mm)
d1 (mm)
D (mm)
dk (mm)
B (mm)
C (mm)
rs (mm)
rs1 (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page