1

DURBAL DGEZ...ES (-2RS) spherical-plain bearing sliding combination steel / steel, series E, similar to DIN ISO 12240-1, dimensions in inches

Manufacturer NADELLA
Standard DIN ISO 12240-4
Description DURBAL DGEZ...ES (-2RS) spherical-plain bearing sliding combination steel / steel, series E, similar to DIN ISO 12240-1, dimensions in inches, d = 12.7 mm
Part number DGEZ 12 ES
Mass 0.022 kg
Note outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes, optional with -2RS lip seals on both sides
Note1 joint ball: ball bearing steel, hardened, ground, phosphated
Note2 maintenance: maintenance required Delivery is oil-impregnated. To lubricate with grease by the user.
Product selection
Selector type d (mm) d1 (mm) D (mm) dk (mm) B (mm) C (mm) size rs (mm) r1s (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 DGEZ 12 ES 12.7 14.2 22.225 18 11.1 9.525 1 / 2 " 0.3 0.6 6 0.022 13 41 50 - 150 12.7
2 DGEZ 15 ES 15.875 18.3 26.988 23 13.894 11.913 5 / 8 " 0.3 0.6 6 0.036 22 65 50 - 150 15.875
3 DGEZ 19 ES 19.05 21.9 31.75 27.5 16.662 14.275 3 / 4 " 0.3 0.6 6 0.053 31 95 80 - 180 19.05
4 DGEZ 22 ES 22.225 25.4 36.513 32 19.431 16.662 7 / 8 " 0.3 0.6 6 0.085 42 127 80 - 180 22.225
5 DGEZ 25 ES (-2RS) 25.4 29 41.275 36.5 22.225 19.05 1 " 0.3 0.6 6 0.121 56 166 80 - 180 25.4
6 DGEZ 31 ES (-2RS) 31.75 36 50.8 45.5 27.762 23.8 1 1 / 4 " 0.6 0.6 6 0.232 86 260 80 - 180 31.75
7 DGEZ 34 ES (-2RS) 34.925 38.6 55.563 49 30.15 26.187 1 3 / 8 " 0.6 1 6 0.351 102 310 80 - 180 34.925
8 DGEZ 38 ES (-2RS) 38.1 43.4 61.913 54.7 33.325 28.575 1 1 / 2 " 0.6 1 6 0.422 125 375 80 - 180 38.1
9 DGEZ 44 ES (-2RS) 44.45 50.7 71.438 63.9 38.887 33.325 1 3 / 4 " 0.6 1 6 0.641 170 510 80 - 180 44.45
10 DGEZ 50 ES (-2RS) 50.8 57.9 80.963 73 44.45 38.1 2 " 0.6 1 6 0.932 224 670 80 - 180 50.8
11 DGEZ 57 ES (-2RS) 57.15 65 90.488 82 50.013 42.85 2 1 / 4 " 0.6 1 6 1.33 280 850 100 - 200 57.15
12 DGEZ 63 ES (-2RS) 63.5 73.3 100.013 92 55.55 47.625 2 1 / 2 " 0.6 1 6 1.85 355 1060 100 - 200 63.5
13 DGEZ 69 ES (-2RS) 69.85 79.2 111.125 100 61.112 52.375 2 3 / 4 " 1 1 6 2.42 415 1250 100 - 200 69.85
14 DGEZ 76 ES (-2RS) 76.2 86.9 120.65 109.5 66.675 57.15 3 " 1 1 6 3.1 500 1500 100 - 200 76.2
15 DGEZ 82 ES (-2RS) 82.55 94.6 130.175 119 72.238 61.9 3 1 / 4 " 1 1 6 3.82 585 1760 130 - 230 82.55
16 DGEZ 88 ES (-2RS) 88.9 101.7 139.7 128 77.775 66.675 3 1 / 2 " 1 1 6 4.79 680 2040 130 - 230 88.9
17 DGEZ 95 ES (-2RS) 95.25 108.7 149.225 137 83.337 71.425 3 3 / 4 " 1 1 6 5.8 780 2360 130 - 230 95.25
18 DGEZ 101 ES (-2RS) 101.6 115.8 158.75 146 88.9 76.2 4 " 1 1 6 7 900 2650 130 - 230 101.6
19 DGEZ 107 ES (-2RS) 107.95 122.8 168.275 154.9 94.463 80.95 1 1 6 8.41 1000 2900 130 - 230 107.95
20 DGEZ 114 ES (-2RS) 114.3 130.6 177.8 164.5 100.013 85.725 4 1 / 2 " 1 1 6 9.8 1120 3400 130 - 230 114.3
21 DGEZ 120 ES (-2RS) 120.65 137.7 187.325 173.5 105.562 90.475 4 3 / 4 " 1 1 6 11.5 1250 3750 130 - 230 120.65
22 DGEZ 127 ES (-2RS) 127 145.4 196.85 183 111.125 95.25 5 " 1 1 6 13.5 1400 4150 130 - 230 127
23 DGEZ 152 ES (-2RS) 152.4 168.2 222.25 207 120.65 104.775 6 " 1 1 5 17.5 1730 5200 130 - 230 152.4
type
d (mm)
d1 (mm)
D (mm)
dk (mm)
B (mm)
C (mm)
size
rs (mm)
r1s (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
without
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.