1

DURBAL DGE...LO spherical-plain bearing sliding combination steel / steel, series W, according to DIN ISO 12240-1

Manufacturer NADELLA
Standard DIN ISO 12240-1
Description DURBAL DGE...LO spherical-plain bearing sliding combination steel / steel, series W, according to DIN ISO 12240-1, d = 12 mm
Part number DGE 12 LO
Mass 0.017 kg
Note outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes
Note1 joint ball: ball bearing steel, hardened, ground, phosphated
Note2 maintenance: maintenance required Delivery is oil-impregnated. To lubricate with grease by the user.
Product selection
Selector type d (mm) d1 (mm) D (mm) dk (mm) B (mm) C (mm) rs (mm) rs1 (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 DGE 12 LO 12 15 22 18 12 7 0.3 0.3 4 0.017 10 54 32 - 68 12
2 DGE 16 LO 16 20 28 23 16 9 0.3 0.3 4 0.035 17.6 88 40 - 82 16
3 DGE 20 LO 20 25 35 29 20 12 0.3 0.3 4 0.07 30 146 40 - 82 20
4 DGE 25 LO 25 30 42 35.5 25 16 0.6 0.6 4 0.12 48 240 50 - 100 25
5 DGE 30 LO 30 34 47 40 30 18 0.6 0.6 4 0.168 62 310 50 - 100 30
6 DGE 32 LO 32 38 52 44 32 18 0.6 1 4 0.21 67 335 50 - 100 32
7 DGE 35 LO 35 40 55 48 35 20 0.6 1 4 0.253 79 399 50 - 100 35
8 DGE 40 LO 40 46 62 53 40 22 0.6 1 4 0.33 100 500 60 - 120 40
9 DGE 50 LO 50 57 75 66 50 28 0.6 1 4 0.56 156 780 60 - 120 50
10 DGE 60 LO 60 68 90 80 60 36 1 1 4 1.15 245 1220 60 - 120 60
11 DGE 63 LO 63 71.5 95 83 63 36 1 1 4 1.25 255 1270 72 - 142 63
12 DGE 70 LO 70 79 105 92 70 40 1 1 4 1.71 315 1560 72 - 142 70
13 DGE 80 LO 80 91 120 105 80 45 1 1 4 2.39 400 2000 72 - 142 80
14 DGE 90 LO 90 99 130 115 90 50 1 1 4 3.21 488 2440 72 - 142 90
15 DGE 100 LO 100 113 150 130 100 55 1 1 4 4.8 607 3030 85 - 165 100
16 DGE 110 LO 110 124 160 140 110 55 1 1 4 5.78 654 3270 85 - 165 110
17 DGE 125 LO 125 138 180 160 125 70 1 1 4 8.49 950 4750 85 - 165 125
18 DGE 160 LO 160 177 230 200 160 80 1 1 4 16.5 1360 6800 100 - 192 160
19 DGE 200 LO 200 221 290 250 200 100 1.1 1.1 4 32.1 2120 10600 100 - 192 200
20 DGE 250 LO 250 317 400 350 250 120 1.1 1.1 4 99.1 3750 17800 110 - 214 250
21 DGE 320 LO 320 405 520 450 320 160 1.1 1.1 4 225 6200 30500 135 - 261 320
type
d (mm)
d1 (mm)
D (mm)
dk (mm)
B (mm)
C (mm)
rs (mm)
rs1 (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page