1

DURBAL DGEG...E / DGEG...ES (-2RS) spherical-plain bearing sliding combination steel / steel, series G, according to DIN ISO 12240-1

Manufacturer NADELLA
Standard DIN ISO 12240-4
Description DURBAL DGEG...E / DGEG...ES (-2RS) spherical-plain bearing sliding combination steel / steel, series G, according to DIN ISO 12240-1, d = 6 mm
Part number DGEG 6 E
Mass 0.008 kg
Note outer ring: ball bearing steel, hardened, ground, phosphated, single split, from size 15 with oil groove and drill holes, optional with -2RS lip seals on both sides
Note1 joint ball: ball bearing steel, hardened, ground, phosphated
Note2 maintenance: maintenance required Delivery is oil-impregnated. To lubricate with grease by the user.
Product selection
Selector type d (mm) d1 (mm) D (mm) dk (mm) B (mm) C (mm) rs (mm) r1s (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 DGEG 6 E 6 9.4 16 13 9 5 0.3 0.3 21 0.008 5.5 27.5 32 - 68 6
2 DGEG 8 E 8 11.6 19 16 11 6 0.3 0.3 21 0.014 8.15 40.5 32 - 68 8
3 DGEG 10 E 10 13.4 22 18 12 7 0.3 0.3 18 0.02 10.8 54 32- 68 10
4 DGEG 12 E 12 16.1 26 22 15 9 0.3 0.3 18 0.034 17 85 40 - 80 12
5 DGEG 15 ES (-2RS) 15 19.2 30 25 16 10 0.3 0.3 16 0.046 21.2 106 40 - 80 15
6 DGEG 17 ES (-2RS) 17 21 35 29 20 12 0.3 0.3 19 0.078 30 146 40 - 80 17
7 DGEG 20 ES (-2RS) 20 25.2 42 35.5 25 16 0.6 0.6 17 0.15 48 240 50 - 100 20
8 DGEG 25 ES (-2RS) 25 29.5 47 40.7 28 18 0.6 0.6 17 0.19 62 310 50 - 100 25
9 DGEG 30 ES (-2RS) 30 34.4 55 47 32 20 0.6 1 17 0.29 80 400 50 - 100 30
10 DGEG 35 ES (-2RS) 35 39.8 62 53 35 23 0.6 1 16 0.39 100 500 60 - 120 35
11 DGEG 40 ES (-2RS) 40 44.7 68 60 40 25 0.6 1 17 0.52 127 640 60 - 120 40
12 DGEG 45 ES (-2RS) 45 50.1 75 66 43 28 0.6 1 15 0.68 156 780 60 - 120 45
13 DGEG 50 ES (-2RS) 50 57.1 90 80 56 36 0.6 1 17 1.14 245 1220 60 - 120 50
14 DGEG 60 ES (-2RS) 60 67 105 92 63 40 1 1 17 2 315 1560 72 - 142 60
15 DGEG 70 ES (-2RS) 70 78.3 120 105 70 45 1 1 16 2.9 400 2000 72 - 142 70
16 DGEG 80 ES (-2RS) 80 87.2 130 115 75 50 1 1 14 3.5 490 2450 72 - 142 80
17 DGEG 90 ES (-2RS) 90 98.4 150 130 85 55 1 1 15 5.4 610 3050 85 - 165 90
18 DGEG 100 ES (-2RS) 100 111.2 160 140 85 55 1 1 14 5.9 655 3250 85 - 165 100
19 DGEG 110 ES (-2RS) 110 124.9 180 160 100 70 1 1 11 9.6 950 4750 85 - 165 110
20 DGEG 120 ES (-2RS) 120 138.5 210 180 115 70 1 1 16 15.1 1080 5400 85 - 165 120
21 DGEG 140 ES (-2RS) 140 152 230 200 130 80 1 1 16 19.01 1360 6800 100 - 192 140
22 DGEG 160 ES (-2RS) 160 180 260 225 135 80 1.1 1.1 16 24.7 1530 7650 100 - 192 160
23 DGEG 180 ES (-2RS) 180 196.2 290 250 155 100 1.1 1.1 14 35.4 2120 10600 100 - 192 180
24 DGEG 200 ES (-2RS) 200 220 320 270 165 100 1.1 1.1 15 45.28 2320 11600 100 - 192 200
25 DGEG 220 ES (-2RS) 220 243.7 340 300 175 100 1.1 1.1 16 51.12 2550 12700 100 - 192 220
26 DGEG 240 ES (-2RS) 240 263.7 370 325 190 110 1.1 1.1 15 65.12 3030 15190 110 - 214 240
27 DGEG 260 ES (-2RS) 260 283.7 400 350 205 120 1.1 1.1 15 82.44 3570 17850 110 - 214 260
28 DGEG 280 ES (-2RS) 280 310.7 430 375 210 120 1.1 1.1 15 97.21 3800 19100 110 - 214 280
type
d (mm)
d1 (mm)
D (mm)
dk (mm)
B (mm)
C (mm)
rs (mm)
r1s (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
without
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.