1

DURBAL DGE...AW axial spherical-plain bearing sliding combination steel / PTFE, according to DIN ISO 12240-3

Manufacturer NADELLA
Standard DIN ISO 12240-3
Description DURBAL DGE...AW axial spherical-plain bearing sliding combination steel / PTFE, according to DIN ISO 12240-3, d = 10 mm
Part number DGE 10 AW
Mass 0.04 kg
Note outer ring: heat-treated steel, hardened, single split, bonded with PTFE - fabric
Note1 joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
Note2 maintenance: maintenance free
Product selection
Selector type d (mm) d1 (mm) dk (mm) d2 (mm) D (mm) D1 (mm) B (mm) C (mm) S (mm) T (mm) rs (mm) rs1 (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) d (mm)
1 DGE 10 AW 10 27.5 32 21 30 16.5 7.9 6 7 9.5 0.6 0.2 10 0.04 36 72 10
2 DGE 12 AW 12 32 37 24 35 19.5 9.3 9 8 13 0.6 0.2 9 0.07 49 98 12
3 DGE 15 AW 15 38.9 45 29 42 24 10.7 11 10 15 0.6 0.2 7 0.12 78 156 15
4 DGE 17 AW 17 43.4 50 34 47 28 11.5 11.5 11 16 0.6 0.15 6 0.16 88 176 17
5 DGE 20 AW 20 50 60 40 55 33.5 14.3 13 12.5 20 1 0.3 6 0.25 112 224 20
6 DGE 25 AW 25 57.5 66 45 62 34.5 16 17 14 22.5 1 0.3 7 0.38 193 390 25
7 DGE 30 AW 30 69 80 56 75 44 18 19.5 17.5 26 1 0.3 6 0.65 255 510 30
8 DGE 35 AW 35 84 98 66 90 52 22 20 22 28 1 0.3 6 1 390 780 35
9 DGE 40 AW 40 98 114 78 105 59 27 22 24.5 32 1 0.3 6 1.6 560 1120 40
10 DGE 45 AW 45 112 130 89 120 68 31 25 27.5 36.5 1 0.3 6 2.4 735 1460 45
11 DGE 50 AW 50 122.5 140 98 130 69 33.5 32 30 42.5 1 0.3 5 3.3 980 1960 50
12 DGE 60 AW 60 140 160 108 150 86 37 33 35 45 1 0.3 7 4.5 1100 2200 60
13 DGE 70 AW 70 149.5 170 121 160 95 40 36 35 50 1 0.3 6 5.5 1200 2400 70
14 DGE 80 AW 80 168 194 130 180 108 42 36 42.5 50 1 0.3 6 7 1560 3100 80
15 DGE 100 AW 100 195.5 220 155 210 133 50 42 45 59 1.1 1 7 10.5 1800 3600 100
16 DGE 120 AW 120 214 245 170 230 154 52 45 52.5 64 1.1 1 8 13 1860 3750 120
17 DGE 140 AW 140 244 272 198 260 176 61 50 52.5 72 1.5 1.5 6 18 2450 4900 140
18 DGE 160 AW 160 272 310 213 290 199 65 52 65 77 1.5 1.5 7 23 2850 5700 160
19 DGE 180 AW 180 300 335 240 320 224 70 60 67.5 86 1.5 1.5 8 31 3200 6400 180
20 DGE 200 AW 200 321 358 265 340 246 74 60 70 87 1.5 1.5 8 34 3550 7100 200
21 DGE 220 AW 220 350 388 289 370 265 82 67 75 97 1.5 1.5 7 44.5 4400 8800 220
22 DGE 240 AW 240 382 420 314 400 294 87 73 77.5 103 1.5 1.5 6 55 5200 10400 240
23 DGE 260 AW 260 409 449 336 430 317 95 80 82.5 115 1.5 1.5 7 69 5400 10800 260
24 DGE 280 AW 280 445 480 366 460 337 100 85 80 110 3 3 4 82 8500 17000 280
25 DGE 300 AW 300 460 490 388 480 356 100 90 80 110 3 3 3.5 87 8650 17300 300
26 DGE 320 AW 320 500 540 405 520 380 105 91 95 116 4 4 4 109 10600 21200 320
27 DGE 340 AW 340 510 550 432 540 380 105 91 95 116 4 4 4 114 11800 23600 340
28 DGE 360 AW 360 535 575 452 560 400 115 95 95 125 4 4 4 129 12700 25500 360
type
d (mm)
d1 (mm)
dk (mm)
d2 (mm)
D (mm)
D1 (mm)
B (mm)
C (mm)
S (mm)
T (mm)
rs (mm)
rs1 (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.