1

DURBAL DGAR...UK (-2RS) standard-rod ends with pressed spherical plain bearing, series E, male thread, according to DIN ISO 12240-4

Manufacturer NADELLA
Standard DIN ISO 12240-4
Description DURBAL DGAR...UK (-2RS) standard-rod ends with pressed spherical plain bearing, series E, male thread, according to DIN ISO 12240-4, d = 6 mm, right hand thread
Part number DGAR 6 UK
Mass 0.017 kg
Note housing: heat-treated steel, surface galvanized, free of Cr VI
Note1 outer ring: heat-treated steel, hardened, single split, bonded with PTFE - fabric, optional with -2RS lip seals on both sides
Note2 joint ball: ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated, -2RS version all sizes hard chromium plated
Product selection
Selector type d (mm) d1 (mm) d2 (mm) dk (mm) G B (mm) C1 (mm) l1 (mm) l2 (mm) l7 (mm) h (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
1 DGAR / DGAL 6 UK 6 8 21 10 M 6 6 4.4 18 46.5 12 36 13 0.017 2.2 6.6 0 - 32 6
2 DGAR / DGAL 8 UK 8 10 24 13 M 8 8 6 22 54 14 42 15 0.029 3.5 10.3 0 - 32 8
3 DGAR / DGAL 10 UK 10 13 29 16 M 10 9 7 26 62.5 15 48 12 0.051 5.2 14.1 0 - 32 10
4 DGAR / DGAL 12 UK 12 15 34 18 M 12 10 8 28 71 18 54 11 0.086 8.4 19.6 0 - 32 12
5 DGAR / DGAL 15 UK 15 18 40 22 M 14 12 10 34 83 20 63 8 0.14 11.2 28.8 0 - 40 15
6 DGAR / DGAL 17 UK (-2RS) 17 20 46 25 M 16 14 11 36 92 23 69 10 0.19 13.4 36 0 - 40 17
7 DGAR / DGAL 20 UK (-2RS) 20 24 53 29 M 20 x 1,5 16 13 43 104.5 27 78 9 0.31 20.4 48 0 - 40 20
8 DGAR / DGAL 25 UK (-2RS) 25 29 64 35.5 M 24 x 2 20 17 53 126 32 94 7 0.56 36.5 66.4 0 - 50 25
9 DGAR / DGAL 30 UK (-2RS) 30 34 73 40.7 M 30 x 2 22 19 65 146.5 37 110 6 0.89 46.7 88 0 - 50 30
10 DGAR / DGAL 35 UK-2RS 35 39 82 47 M 36 x 3 25 21 82 181 42 140 6 1.4 60.3 116.8 0 - 50 35
11 DGAR / DGAL 40 UK-2RS 40 45 92 53 M 39 x 3 28 23 86 196 48 150 7 1.8 70.6 144 0 - 60 40
12 DGAR / DGAL 45 UK-2RS 45 50 102 60 M 42 x 3 32 27 94 214 52 163 7 2.6 92.7 192 0 - 60 45
13 DGAR / DGAL 50 UK-2RS 50 55 112 66 M 45 x 3 35 30 107 241 60 185 6 3.4 112 232 0 - 60 50
14 DGAR / DGAL 60 UK-2RS 60 66 135 80 M 52 x 3 44 38 115 277.5 75 210 6 5.9 185.3 360 0 - 60 60
15 DGAR / DGAL 70 UK-2RS 70 77 160 92 M 56 x 4 49 42 125 315 87 235 6 8.2 221.3 488 0 - 72 70
16 DGAR / DGAL 80 UK-2RS 80 89 180 105 M 64 x 4 55 47 140 360 100 270 6 12 287.6 600 0 - 72 80
type
d (mm)
d1 (mm)
d2 (mm)
dk (mm)
G
B (mm)
C1 (mm)
l1 (mm)
l2 (mm)
l7 (mm)
h (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
without
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.