1

DURBAL BRTF - Zoll heavy-duty rod ends with integral self-aligning roller bearing, female thread, dimensions in inches, cage design

Manufacturer NADELLA
Standard DIN 71 412 H1
Description DURBAL BRTF - Zoll heavy-duty rod ends with integral self-aligning roller bearing, female thread, dimensions in inches, cage design, d = .500 inch, right hand thread
Part number BRTF 1/2 - 00 - 501
Mass 0.127 kg
Note housing: forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
Note1 inner ring: ball bearing steel, hardened, superfinished
Note2 rolling element: roller bearing steel, hardened, superfinished
Product selection
Selector type right hand thread left hand thread d (inches) G B (inches) C1 (inches) h1 (inches) d1 (inches) d2 (inches) d3 (inches) d4 (inches) l3 (inches) l4 (inches) l5 (inches) l7 (inches) W (inches) tilt angle alpha (°) weight (kg) rotational speed limit n max. (min-1) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (inches)
1 BRTF 1/2 - 00 -501 -502 .500 1/2 - 20 UNF .624 .472 2.145 .574 1.311 0.748 .874 1.102 2.801 .251 .649 .757 7.5 0.127 1125 10.3 6.6 10 - 30 .500
2 BRTF 5/8 - 00 -501 -502 .625 5/8 - 18 UNF .826 .590 2.539 .748 1.653 0.866 1.063 1.110 3.366 .350 .885 .866 7 0.218 975 13.3 8.9 10 - 30 .625
3 BRTF 3/4 - 00 -501 -502 .750 3/4 - 16 UNF .984 .708 3.051 .956 1.968 1.082 1.338 1.299 3.926 .409 1.043 1.181 7 0.386 825 16.7 11.5 10 - 30 .750
4 BRTF 1/1 - 00 -501 -502 1.000 1/1 - 12 UNF 1.220 .866 3.720 1.161 2.519 1.171 1.377 1.653 4.980 .236 1.279 1.181 5 0.568 600 24.9 18.5 10 - 30 1.000
5 BRTF 1/1 - 01 -501 -502 1.000 1/1 - 14 UNS 1.220 .866 3.720 1.161 2.519 1.171 1.377 1.653 4.980 .236 1.279 1.181 5 0.568 600 24.9 18.5 10 - 30 1.000
type
right hand thread
left hand thread
d (inches)
G
B (inches)
C1 (inches)
h1 (inches)
d1 (inches)
d2 (inches)
d3 (inches)
d4 (inches)
l3 (inches)
l4 (inches)
l5 (inches)
l7 (inches)
W (inches)
tilt angle alpha (°)
weight (kg)
rotational speed limit n max. (min-1)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (inches)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.