1

DURBAL BRTF - VR heavy-duty rod ends with integral self-aligning roller bearing, series K, female thread, according to DIN ISO 12240-4, full complement design

Manufacturer NADELLA
Standard DIN ISO 12240-4, DIN 71 412 H1
Description DURBAL BRTF - VR heavy-duty rod ends with integral self-aligning roller bearing, series K, female thread, according to DIN ISO 12240-4, full complement design, d = 10 mm, right hand thread
Part number BRTF 10 - 30 - 501
Mass 0.076 kg
Note housing: forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
Note1 inner ring: ball bearing steel, hardened, superfinished
Note2 rolling element: roller bearing steel, hardened, superfinished
Product selection
Selector type right hand thread left hand thread d (mm) G B (mm) C1 (mm) h1 (mm) d1 (mm) d2 (mm) d3 (mm) d4 (mm) l3 (mm) l4 (mm) l5 (mm) l7 (mm) W (mm) tilt angle alpha (°) weight (kg) rotational speed limit n max. (min-1) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance (µm) d (mm)
1 BRTF 10 - 30 -501 -502 10 M 10 14 10.5 43 12.7 28 15 19 20 57 6.5 15 17 8 0.076 820 11.4 6.5 10 - 30 10
2 BRTF 10 - 31 -501 -502 10 M 10 x 1,25 14 10.5 43 12.7 28 15 19 20 57 6.5 15 17 8 0.076 820 11.4 6.48 10 - 30 10
3 BRTF 12 - 30 -501 -502 12 M 12 16 12 50 14.6 32 17.5 22 22 66 6.5 16 19 7.5 0.11 750 14.9 9.8 10 - 30 12
4 BRTF 12 - 31 -501 -502 12 M 12 X 1,25 16 12 50 14.6 32 17.5 22 22 66 6.5 16 19 7.5 0.11 750 14.9 9.8 10 - 30 12
5 BRTF 16 - 30 -501 -502 16 M 16 21 15 64 19 42 22 27 28 85 8 22 22 7 0.222 650 17.3 11.8 10 - 30 16
6 BRTF 16 - 31 -501 -502 16 M 16 X 1,5 21 15 64 19 42 22 27 28 85 8 22 22 7 0.222 650 17.3 11.8 10 - 30 16
7 BRTF 18 - 30 -501 -502 18 M 18 x 1,5 23 16.5 71 21.9 46 25 31 32 94 10 24 27 8.5 0.297 600 18.5 12.9 10 - 30 18
8 BRTF 20 - 30 -501 -502 20 M 20 x 1,5 25 18 77 24.3 50 27.5 34 33 102 10 26 30 7 0.364 550 20.6 14.4 10 - 30 20
9 BRTF 22 - 30 -501 -502 22 M 22 x 1,5 28 20 84 25.8 54 30 38 37 111 12 26 32 8 0.488 480 23.4 17.28 10 - 30 22
10 BRTF 25 - 30 -501 -502 25 M 24 x 2 31 22 94 30.1 64 30 35 42 126 10 32 30 5 0.569 400 26.7 20.5 10 - 30 25
11 BRTF 30 - 30 -501 -502 30 M 30 x 2 37 25 110 34.5 70 40 50 51 145 15 35 41 7.5 1.05 300 42.2 35.2 10 - 30 30
12 BRTF 35 - 30 -501 -502 35 M 36 x 3 48 35 137 44.5 90 51 65 70 182 20 48 50 7 2.3 267 63.2 50.5 10 - 30 35
13 BRTF 40 - 30 -501 -502 40 M 42 x 3 66 49 170 60 120 58 70 80 230 22 70 60 7 4.7 240 124 99 10 - 30 40
type
right hand thread
left hand thread
d (mm)
G
B (mm)
C1 (mm)
h1 (mm)
d1 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l7 (mm)
W (mm)
tilt angle alpha (°)
weight (kg)
rotational speed limit n max. (min-1)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.