1

DURBAL BRTF - Niro VR heavy-duty rod ends in stainless steel, with integral self-aligning roller bearing, series K, female thread, according to DIN ISO 12240-4 and DIN ISO 8139, full complement design

Manufacturer NADELLA
Standard DIN ISO 12240-4, DIN ISO 8139, DIN 3405 D1/A, DIN 71 412 H1
Description DURBAL BRTF - Niro VR heavy-duty rod ends in stainless steel, with integral self-aligning roller bearing, series K, female thread, according to DIN ISO 12240-4 and DIN ISO 8139, full complement design, d = 10 mm, right hand thread
Part number BRTF 10 - 90 - 501
Mass 0.076 kg
Note housing: stainless steel, forged, hardened, bearing race superfinished, size 25 turned part
Note1 inner ring: stainless steel, hardened, surface superfinished
Note2 rolling element: stainless steel, hardened, superfinished
Product selection
Selector type right hand thread left hand thread d (mm) G B (mm) C1 (mm) h1 (mm) d1 (mm) d2 (mm) d3 (mm) d4 (mm) l3 (mm) l4 (mm) l5 (mm) l7 (mm) W (mm) tilt angle alpha (°) weight (kg) rotational speed limit n max. (min-1) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm) note
1 BRTF 10 - 90 -501 -502 10 M 10 14 10.5 43 12.7 28 15 19 20 57 6.5 15 17 8 0.076 820 7.98 4.55 10 - 30 10
2 BRTF 10 - 91* -501 -502 10 M 10 x 1,25 14 10.5 43 12.7 28 15 19 20 57 6.5 15 17 8 0.076 820 7.98 4.55 10 - 30 10 *on request, the housing can made as a turning part
3 BRTF 12 - 90 -501 -502 12 M 12 16 12 50 14.6 32 17.5 22 22 66 6.5 16 19 7.5 0.11 750 10.43 6.86 10 - 30 12
4 BRTF 12 - 91* -501 -502 12 M 12 x 1,25 16 12 50 14.6 32 17.5 22 22 66 6.5 16 19 7.5 0.11 750 10.43 6.86 10 - 30 12 *on request, the housing can made as a turning part
5 BRTF 16 - 90 -501 -502 16 M 16 21 15 64 19 42 22 27 28 85 8 22 22 7 0.222 650 12.11 8.26 10 - 30 16
6 BRTF 16 - 91* -501 -502 16 M 16 x 1,5 21 15 64 19 42 22 27 28 85 8 22 22 7 0.222 650 12.11 8.26 10 - 30 16 *on request, the housing can made as a turning part
7 BRTF 18 - 90* -501 -502 18 M 18 x 1,5 23 16.5 71 21.9 46 25 31 32 94 10 24 27 8.5 0.299 600 12.95 9.03 10 - 30 18 *on request, the housing can made as a turning part
8 BRTF 20 - 90 -501 -502 20 M 20 x 1,5 25 18 77 24.3 50 27.5 34 33 102 10 26 30 7 0.364 550 14.42 10.08 10 - 30 20
9 BRTF 22 - 90* -501 -502 22 M 22 x 1,5 28 20 84 25.8 54 30 38 37 111 12 26 32 8 0.457 480 16.38 12.11 10 - 30 22 *on request, the housing can made as a turning part
10 BRTF 25 - 90* -501 -502 25 M 24 x 2 31 22 94 30.1 64 30 35 42 126 10 32 30 5 0.569 400 18.69 14.35 10 - 30 25 *on request, the housing can made as a turning part
11 BRTF 30 - 90* -501 -502 30 M 30 x 2 37 25 110 34.5 70 40 50 51 145 15 35 41 7.5 1.05 300 29.54 24.64 10 - 30 30 *on request, the housing can made as a turning part
type
right hand thread
left hand thread
d (mm)
G
B (mm)
C1 (mm)
h1 (mm)
d1 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l7 (mm)
W (mm)
tilt angle alpha (°)
weight (kg)
rotational speed limit n max. (min-1)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
note
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.