1

DURBAL BRF - Zoll heavy-duty rod ends with integral self-aligning ball bearing, female thread, dimensions in inches

Manufacturer NADELLA
Standard DIN 71 412 H1, DIN 3405 D1/A
Description DURBAL BRF - Zoll heavy-duty rod ends with integral self-aligning ball bearing, female thread, dimensions in inches, d = .250 inch, right hand thread
Part number BRF 1/4 - 00 - 501
Mass 0.027 kg
Note housing: forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
Note1 inner ring: ball bearing steel, hardened, superfinished
Note2 rolling element: roller bearing steel, hardened, superfinished
Product selection
Selector type right hand thread left hand thread d (inches) G B (inches) C1 (inches) h1 (inches) d1 (inches) d2 (inches) d3 (inches) d4 (inches) l3 (inches) l4 (inches) l5 (inches) l7 (inches) W (inches) tilt angle alpha (°) weight (kg) rotational speed limit n max. (min-1) axial factor Y axial factor Y0 basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (inches)
1 BRF 1/4 - 00 -501 -502 .250 1/4 - 28 UNF .354 .265 1.200 .356 0.787 .393 .511 .472 1.593 .240 .452 .433 8 0.027 1350 2.09 2.19 2.7 0.7 10 - 30 .250
2 BRF 3/8 - 00 -501 -502 .375 3/8 - 24 UNF .551 .413 1.712 .468 1.102 .590 .748 .787 2.263 .299 .590 .669 8 0.072 1225 1.87 1.83 4.4 1.4 10 - 30 .375
3 BRF 1/2 - 00 -501 -502 .500 1/2 - 20 UNF .624 .472 2.145 .574 1.311 .748 .874 1.102 2.801 .279 .649 .757 7.5 0.127 1125 1.74 1.82 4.9 1.9 10 - 30 .500
4 BRF 5/8 - 00 -501 -502 .625 5/8 - 18 UNF .826 .590 2.539 .744 1.653 .866 1.062 1.102 3.366 .322 .885 .866 8 0.22 975 2.24 2.35 6.3 2.4 10 - 30 .625
5 BRF 3/4 - 00 -501 -502 .750 3/4 - 16 UNF .984 .688 3.051 .956 1.750 1.000 1.125 1.299 3.926 .409 1.043 1.007 7 0.39 825 2.32 2.43 7.8 3.4 10 - 30 .750
6 BRF 1/1 - 00 -501 -502 1.000 1/1 - 12 UNF 1.220 .866 3.720 1.161 2.519 1.171 1.377 1.653 4.980 .236 1.279 1.181 5 0.57 600 2.02 2.12 11 5.7 10 - 30 1.000
7 BRF 1/1 - 01 -501 -502 1.000 1/1 - 14 UNS 1.220 .866 3.720 1.161 2.519 1.171 1.377 1.653 4.980 .236 1.279 1.181 5 0.57 600 2.02 2.12 11 5.7 10 - 30 1.000
type
right hand thread
left hand thread
d (inches)
G
B (inches)
C1 (inches)
h1 (inches)
d1 (inches)
d2 (inches)
d3 (inches)
d4 (inches)
l3 (inches)
l4 (inches)
l5 (inches)
l7 (inches)
W (inches)
tilt angle alpha (°)
weight (kg)
rotational speed limit n max. (min-1)
axial factor Y
axial factor Y0
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (inches)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.