1

DURBAL BEFA - ALU NIRO heavy-duty rod ends in aluminium, with integral spherical-plain bearing, series K, female thread, according to DIN ISO 12240-4

Manufacturer NADELLA
Standard DIN ISO 12240-4
Description DURBAL BEFA - ALU NIRO heavy-duty rod ends in aluminium, with integral spherical-plain bearing, series K, female thread, according to DIN ISO 12240-4, d = 6 mm, right hand thread
Part number BEFA 06 - 60 - 501
Mass 0.011 kg
Note housing: high-strength aluminum, surface anodized
Note1 race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
Note2 joint ball: stainless steel, hardened, ground, polished
Product selection
Selector type right hand thread left hand thread d (mm) G B (mm) C1 (mm) h1 (mm) d1 (mm) d2 (mm) d3 (mm) d4 (mm) dk (mm) l3 (mm) l4 (mm) l5 (mm) l7 (mm) W (mm) tilt angle alpha (°) weight (kg) basic load rating dyn C (kN) basic load rating stat Co (kN) radial clearance CN (µm) d (mm)
3 BEFA 06 - 60 -501 -502 6 M 6 9 6.75 30 8.9 20 10 13 12.7 12 40 5 10 11 13 0.011 3.9 8.2 0 - 10 6
4 BEFA 08 - 60 -501 -502 8 M 8 12 9 36 10.3 24 12.5 16 15.87 16 48 5 12 14 14.5 0.0216 5.9 12.9 0 - 10 8
5 BEFA 10 - 60 -501 -502 10 M 10 14 10.5 43 12.9 28 15 19 19.05 20 57 6.5 15 17 13.5 0.0363 8.8 15 0 - 10 10
6 BEFA 10 - 61 -501 -502 10 M 10 x 1,25 14 10.5 43 12.9 28 15 19 19.05 20 57 6.5 15 17 13.5 0.0363 8.8 15 0 - 10 10
7 BEFA 12 - 60 -501 -502 12 M 12 16 12 50 15.4 32 17.5 22 22.22 22 66 6.5 16 19 13 0.056 10 21.7 0 - 10 12
8 BEFA 12 - 61 -501 -502 12 M 12 x 1,25 16 12 50 15.4 32 17.5 22 22.22 22 66 6.5 16 19 13 0.056 10 21.7 0 - 10 12
9 BEFA 14 - 60 -501 -502 14 M 14 19 13.5 57 16.8 36 20 25 25.35 25 75 8 20 22 16 0.07635 13.1 27.2 0 - 10 14
10 BEFA 16 - 60 -501 -502 16 M 16 21 15 64 19.3 42 22 27 28.52 28 85 8 22 22 15.5 0.129 19 34 0 - 10 16
11 BEFA 16 - 61 -501 -502 16 M 16 x 1,5 21 15 64 19.3 42 22 27 28.52 28 85 8 22 22 15.5 0.129 19 34 0 - 10 16
12 BEFA 18 - 60 -501 -502 18 M 18 x 1,5 23 16.5 71 21.8 46 25 31 31.7 32 94 10 24 27 15 0.1631 22.5 41.8 0 - 10 18
13 BEFA 20 - 60 -501 -502 20 M 20 x 1,5 25 18 77 24.3 50 27.5 34 34.87 33 102 10 26 30 14.5 0.17085 26.2 49.3 0 - 10 20
14 BEFA 22 - 60 -501 -502 22 M 22 x 1,5 28 20 84 25.8 54 30 38 38.05 37 111 12 26 32 15.5 0.27495 32.5 57.4 0 - 10 22
15 BEFA 25 - 60 -501 -502 25 M 24 x 2 31 22 94 29.5 60 33.5 42 42.8 42 124 12 30 36 15 0.3501 38.6 71.1 0 - 10 25
type
right hand thread
left hand thread
d (mm)
G
B (mm)
C1 (mm)
h1 (mm)
d1 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
dk (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l7 (mm)
W (mm)
tilt angle alpha (°)
weight (kg)
basic load rating dyn C (kN)
basic load rating stat Co (kN)
radial clearance CN (µm)
d (mm)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page