Precision combined bearing with adjustable axial preload - with fixing holes

Manufacturer NADELLA
Description Combined bearing outer Ø 35mm
Part number AXNBT 15 60
Mass 406 g
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Length (mm) C dyn r (N) Co stat r (N) C dyn a (N) Co stat a (N) Nominal speed (rpm) Screw Ø (mm) Screw Qty Mass (g)
1 AXNBT 15 60 15 60 40 16200 22000 12000 40000 9000 6 6 406
2 AXNBT 20 68 20 68 40 18900 28800 13500 50000 7500 6 8 521
3 AXNBT 25 75 25 75 44 28000 44500 14800 58500 6500 6 8 740
4 AXNBT 30 80 30 80 44 30500 53000 19000 85000 5500 6 12 798
5 AXNBT 35 90 35 90 48 32500 59000 20500 97000 5000 6 12 1079
6 AXNBT 40 100 40 100 48 34500 67000 22000 110000 4500 6 8 1257
7 AXNBT 45 105 45 105 54 44000 95000 22700 119000 4000 8 8 1652
8 AXNBT 50 115 50 115 54 44000 98000 28500 164000 3800 8 12 1932
Part number
Inner Ø (mm)
Outer Ø (mm)
Length (mm)
C dyn r (N)
Co stat r (N)
C dyn a (N)
Co stat a (N)
Nominal speed (rpm)
Screw Ø (mm)
Screw Qty
Mass (g)
Contact the supplier
NADELLA Specialized in mechanical motion technology
Nadella GmbH
Nadella S.r.l.
Users Who Downloaded This Product Also Downloaded
Page