Spacer for 60 x 6 and 70 x 70 mounting, NAAMS ACS630 to ACS670

Standard NAAMS ACS
Description Spacer, ACS630
Part number ACS630
Note Black oxide finish
Product selection
Selector NAAMS CODE Thickness A (mm)
1 ACS630 3
2 ACS632 3.2
3 ACS634 3.4
4 ACS636 3.6
5 ACS638 3.8
6 ACS640 4
7 ACS642 4.2
8 ACS643 4.4
9 ACS646 4.6
10 ACS648 4.8
11 ACS650 5
12 ACS652 5.2
13 ACS654 5.4
14 ACS656 5.6
15 ACS658 5.8
16 ACS660 6
17 ACS662 6.2
18 ACS664 6.4
19 ACS666 6.6
20 ACS668 6.8
21 ACS670 7
NAAMS CODE
Thickness A (mm)
Documentation