Self-lube corner guide blocks NAAMS G11 SERIES

Standard NAAMS G11
Description Self-lube corner guide blocks 80 x 80 x 75 - NAAMS G118007
Part number G118007
Material Steel. Grind as shown
Note Evenly distributed graphite plugs to cover 20-30 % of the area that requires lubrification
Product selection
Selector Length (mm) Width (mm) Thickness (mm)
1 80 80 75
2 80 80 100
3 80 80 125
4 95 95 75
5 95 95 100
6 95 95 125
7 120 120 75
8 120 120 100
9 120 120 125
Length (mm)
Width (mm)
Thickness (mm)
Documentation