Rough locators, NAAMS ARL145 to 320

Standard NAAMS ARL
Description Rough locator, ARL145
Part number ARL145
Material Mild steel
Product selection
Selector NAAMS CODE Dim. "A" (mm) Width (mm) Thickness (mm)
1 ARL145 145 32 10
2 ARL170 170 32 10
3 ARL195 195 32 10
4 ARL220 220 32 10
5 ARL245 245 32 10
6 ARL270 270 32 10
7 ARL298 295 32 10
8 ARL320 320 32 10
NAAMS CODE
Dim. "A" (mm)
Width (mm)
Thickness (mm)
Documentation