Rear block adapter NAAMS A81 SERIES

Standard NAAMS A81
Description Rear block adapter 50 x 40 x 25 NAMMS A810032
Part number A810032
Note Cap screws, from DIN 6912 grade 10.9, are recommanded
Product selection
Selector Cylinder bore Ø (mm) Width (mm) Height (mm)
1 32 50 40
2 40 58 40
3 50 70 50
4 60 85 50
5 80 105 70
6 100 130 70
7 125 157 80
8 160 195 90
Cylinder bore Ø (mm)
Width (mm)
Height (mm)
Documentation