Power clamp arms (straight-machined) (full metric), NAAMS ACA 007M to 012M

Standard NAAMS ACA
Description Power clamp arms (straight-machined) (full metric), NAAMS ACA007M, with optional design
Part number ACA007M
Material 4140 or equivalent
Note Dimensions of hub drive features vary according to manufacturer
Product selection
Selector NAAMS CODE dim "K" (mm) max OAL (ref) (mm) Weight (kg)
1 ACA007M 135 163 1
2 ACA008M 165 193 1.2
3 ACA009M 195 223 1.4
4 ACA010M 225 253 1.5
5 ACA011M 255 283 1.7
6 ACA012M 285 313 1.9
NAAMS CODE
dim "K" (mm)
max OAL (ref) (mm)
Weight (kg)
Documentation