Power clamp arms (70mm offset-machined) (full metric), NAAMS ACA 031M to 036M

Standard NAAMS ACA
Description Power clamp arms (70mm offset-machined) (full metric), NAAMS ACA031M
Part number ACA031M
Material 4140 or equivalent
Note Dimensions of hub drive features vary according to manufacturer
Product selection
Selector NAAMS CODE dim "K" (mm) max OAL (ref) (mm) Weight (kg)
1 ACA031M 135 163 1.5
2 ACA032M 165 193 1.7
3 ACA033M 195 223 1.8
4 ACA034M 225 253 2
5 ACA035M 255 283 2.1
6 ACA036M 285 313 2.3
NAAMS CODE
dim "K" (mm)
max OAL (ref) (mm)
Weight (kg)
Documentation