Power clamp arms (50mm offset-machined) (full metric), NAAMS ACA 226M to 228M

Standard NAAMS ACA
Description Power clamp arms (50mm offset-machined) (full metric), NAAMS ACA226M
Part number ACA226M
Material 4140 or equivalent
Note Dimensions of hub drive features vary according to manufacturer
Product selection
Selector NAAMS CODE dim "H" (mm) max OAL (ref) (mm) Weight (kg)
1 ACA226M 90 115 0.6
2 ACA227M 120 145 0.7
3 ACA228M 150 175 0.8
NAAMS CODE
dim "H" (mm)
max OAL (ref) (mm)
Weight (kg)
Documentation