Power clamp arms (25mm offset-machined) (full metric), NAAMS ACA 216M to 218M

Standard NAAMS ACA
Description Power clamp arms (25mm offset-machined) (full metric), NAAMS ACA216M
Part number ACA216M
Material 4140 or equivalent
Note Dimensions of hub drive features vary according to manufacturer
Product selection
Selector NAAMS CODE dim "H" (mm) max OAL (ref) (mm) Weight (kg)
1 ACA216M 90 115 0.5
2 ACA217M 120 145 0.6
3 ACA218M 150 175 0.7
NAAMS CODE
dim "H" (mm)
max OAL (ref) (mm)
Weight (kg)
Documentation