Power clamp arms (25mm offset-machined) (full metric), NAAMS ACA 019M to 024M

Standard NAAMS ACA
Description Power clamp arms (25mm offset-machined) (full metric), NAAMS ACA019M
Part number ACA019M
Material 4140 or equivalent
Note Dimensions of hub drive features vary according to manufacturer
Product selection
Selector NAAMS CODE dim "A" (mm) max OAL (ref) (mm) Weight (kg)
1 ACA019M 125 163 1.1
2 ACA020M 155 193 1.3
3 ACA021M 185 223 1.5
4 ACA022M 215 253 1.6
5 ACA023M 245 283 1.7
6 ACA024M 275 313 2
NAAMS CODE
dim "A" (mm)
max OAL (ref) (mm)
Weight (kg)
Documentation