Power clamp arms (120mm offset-machined), NAAMS ACA 170 to 178

Standard NAAMS ACA
Description Power clamp arms (120mm offset-machined), NAAMS ACA170
Part number ACA170
Material 4140 or equivalent
Note Dimensions of hub drive features vary according to manufacturer
Product selection
Selector NAAMS CODE dim "P" (mm) (in.) max OAL (mm) (in.) Weight (kg) (lb)
1 ACA170 155 (6,10) 192 (7,56) 2,8 (6,2)
2 ACA171 185 (7,28) 222 (8,74) 3 (6,6)
3 ACA172 215 (8,46) 252 (9,92) 3,3 (7,3)
4 ACA173 245 (9,65) 282 (11,10) 3,5 (7,7)
5 ACA174 275 (10,83) 312 (12,28) 3,8 (8,4)
6 ACA175 305 (12,00) 342 (13,46) 4 (8,8)
7 ACA176 335 (13,19) 372 (14,65) 4,3 (9,5)
8 ACA177 365 (14,37) 402 (15,83) 4,5 (9,9)
9 ACA178 395 (15,55) 432 (17,01) 4,8 (10,6)
NAAMS CODE
dim "P" (mm) (in.)
max OAL (mm) (in.)
Weight (kg) (lb)
Documentation