NC Blocks Blanks ANR 240 thru 243

Standard NAAMS ANR 240
Description NC block blank, rectangular, 3-Hole, ANR240
Part number ANR240
Material SAE 4140
Note Note : Black oxide finish
Product selection
Selector NAAMS CODE Height (mm) material
1 ANR240 80 SAE 4140
2 ANR241 80 SAE 30303 (NMSS)
3 ANR242 120 SAE 4140
4 ANR243 120 SAE 30303 (NMSS)
NAAMS CODE
Height (mm)
material
Documentation