NC Blocks Blanks ANR 140 thru 147

Standard NAAMS ANR 140
Description NC block blank, rectangular, 3-Hole, ANR140
Part number ANR140
Material GM specification
Note Note : Black oxide finish
Product selection
Selector NAAMS CODE material B hole Ø (mm) Length (mm)
1 ANR140 GM specification M10 x 1,5 80
2 ANR141 SAE 30303 (NMSS) M10 x 1,5 80
3 ANR142 GM specification 11 80
4 ANR143 SAE 30303 (NMSS) 11 80
5 ANR144 GM specification M10 x 1,5 120
6 ANR145 SAE 30303 (NMSS) M10 x 1,5 120
7 ANR146 GM specification 11 120
8 ANR147 SAE 30303 (NMSS) 11 120
NAAMS CODE
material
B hole Ø (mm)
Length (mm)
Documentation