NC Blocks Blanks ANI 380, 381, 382, 383, 391, 392, 20mm series

Standard NAAMS ANI 380
Description NC block blank, 20mm series, I-shaped, 3-Hole x 80, ANI380
Part number ANI380
Material GM specification
Note Note : Black oxide finish
Product selection
Selector NAAMS CODE A hole Ø (mm) Material
1 ANI380 M8 x 1,25 GM specification
2 ANI381 M8 x 1,25 SAE 30303 (NMSS)
3 ANI391 M8 x 1,25 SAE 4140
4 ANI382 9 GM specification
5 ANI383 9 SAE 30303 (NMSS)
6 ANI392 9 SAE 4140
NAAMS CODE
A hole Ø (mm)
Material
Documentation