Low profil socket head cap screw NAAMS F02 SERIES

Standard NAAMS F02
Description Low profil socket head cap screw, M4x0.7x8 - NAAMS F020406
Part number F020406
Material Class 10.9
Note Color blue per NAAMS Assembly Standards page F-2, Section B, Paragraph 9.
Product selection
Selector NAAMS code Nominal Ø (mm) Pitch (mm) Length (mm)
1 F020406 M4 0.7 8
2 F020407 M4 0.7 10
3 F020408 M4 0.7 12
4 F020409 M4 0.7 16
5 F020410 M4 0.7 20
6 F020411 M4 0.7 25
7 F020412 M4 0.7 30
8 F020506 M5 0.8 8
9 F020507 M5 0.8 10
10 F020508 M5 0.8 12
11 F020509 M5 0.8 16
12 F020510 M5 0.8 20
13 F020511 M5 0.8 25
14 F020512 M5 0.8 30
15 F020513 M5 0.8 35
16 F020514 M5 0.8 40
17 F020606 M6 1 8
18 F020607 M6 1 10
19 F020608 M6 1 12
20 F020609 M6 1 16
21 F020610 M6 1 20
22 F020611 M6 1 25
23 F020612 M6 1 30
24 F020613 M6 1 35
25 F020614 M6 1 40
26 F020615 M6 1 45
27 F020616 M6 1 50
28 F020617 M6 1 55
29 F020618 M6 1 60
30 F020808 M8 1.25 12
31 F020809 M8 1.25 16
32 F020810 M8 1.25 20
33 F020811 M8 1.25 25
34 F020812 M8 1.25 30
35 F020813 M8 1.25 35
36 F020814 M8 1.25 40
37 F020815 M8 1.25 45
38 F020816 M8 1.25 50
39 F020817 M8 1.25 55
40 F020818 M8 1.25 60
41 F020820 M8 1.25 70
42 F021009 M10 1.5 16
43 F021010 M10 1.5 20
44 F021011 M10 1.5 25
45 F021012 M10 1.5 30
46 F021013 M10 1.5 35
47 F021014 M10 1.5 40
48 F021015 M10 1.5 45
49 F021016 M10 1.5 50
50 F021017 M10 1.5 55
51 F021018 M10 1.5 60
52 F021020 M10 1.5 70
53 F021022 M10 1.5 80
54 F021023 M10 1.5 90
55 F021024 M10 1.5 100
56 F021210 M12 1.75 20
57 F021211 M12 1.75 25
58 F021212 M12 1.75 30
59 F021213 M12 1.75 35
60 F021214 M12 1.75 40
61 F021215 M12 1.75 45
62 F021216 M12 1.75 50
63 F021217 M12 1.75 55
64 F021218 M12 1.75 60
65 F021220 M12 1.75 70
66 F021222 M12 1.75 80
67 F021223 M12 1.75 90
68 F021224 M12 1.75 100
69 F021612 M16 2 30
70 F021613 M16 2 35
71 F021614 M16 2 40
72 F021615 M16 2 45
73 F021616 M16 2 50
74 F021617 M16 2 55
75 F021618 M16 2 60
76 F021620 M16 2 70
77 F021622 M16 2 80
78 F021623 M16 2 90
79 F021624 M16 2 100
80 F021625 M16 2 110
81 F021626 M16 2 120
82 F022014 M20 2.5 40
83 F022015 M20 2.5 45
84 F022016 M20 2.5 50
85 F022017 M20 2.5 55
86 F022018 M20 2.5 60
87 F022020 M20 2.5 70
88 F022022 M20 2.5 80
89 F022023 M20 2.5 90
90 F022024 M20 2.5 100
91 F022025 M20 2.5 110
92 F022026 M20 2.5 120
NAAMS code
Nominal Ø (mm)
Pitch (mm)
Length (mm)
Documentation