L block (full metric) - 20mm series ALB330M, 331M, 340M and 341M

Standard NAAMS ALB 330M
Description L-block, 20mm, full metric, ALB330M
Part number ALB330M
Material Carbon steel - 0,16 C min
Note Note : Black oxide finish
Product selection
Selector NAAMS CODE A (2) holes Ø (mm)
1 ALB330M M8 x 1,25
2 ALB331M M8 x 1,25
3 ALB340M 9
4 ALB341M 9
NAAMS CODE
A (2) holes Ø (mm)
Documentation