Hexagon nut washer face (coarse thread) NAAMS F42 SERIES

Standard NAAMS F42
Description Hexagon nut washer face, M5 x 0.8 x 5.1 - NAAMS F420508
Part number F420508
Material Class 12
Note Color blue per NAAMS Assembly Standards page F-2, Section B, Paragraph 9.
Product selection
Selector Nominal Ø (mm) Pitch (mm) Thickness ANSI B18.2.4.2M (mm) Width accross flats (mm)
1 M5 0.8 5.1 8
2 M6 1 5.7 10
3 M8 1.25 7.5 13
4 M10 1.5 9.3 16
5 M12 1.75 12 18
6 M16 2 16.4 24
7 M20 2.5 20.3 30
8 M24 3 23.9 36
9 M30 3.5 28.6 46
10 M36 4 34.7 55
Nominal Ø (mm)
Pitch (mm)
Thickness ANSI B18.2.4.2M (mm)
Width accross flats (mm)
Documentation