Hexagon jam nut with washer face (coarse thread) NAAMS F48 SERIES

Standard NAAMS F48
Description Hexagon jam nut , M5 x 0.8 x 2.7 - NAAMS F480508
Part number F480508
Material Class 04
Note Color blue per NAAMS Assembly Standards page F-2, Section B, Paragraph 9.
Product selection
Selector Nominal Ø (mm) Pitch (mm) Thickness (mm) Width accross flats (mm)
1 M5 0.8 2.7 8
2 M6 1 3.2 10
3 M8 1.25 4 13
4 M10 1.5 5 16
5 M12 1.75 6 18
6 M16 2 8 24
7 M20 2.5 10 30
8 M24 3 12 36
9 M30 3.5 15 46
10 M36 4 18 55
Nominal Ø (mm)
Pitch (mm)
Thickness (mm)
Width accross flats (mm)
Documentation