Hexagon jam nut (coarse thread) NAAMS F47 SERIES

Standard NAAMS F47
Description Hexagon jam nut , M5 x 0.8 x 2.7 - NAAMS F470508
Part number F470508
Material Class 04
Note Color blue per NAAMS Assembly Standards page F-2, Section B, Paragraph 9.
Product selection
Selector Nominal Ø (mm) Thickness (mm) Pitch (mm) Width accross flats (mm)
1 M5 2.7 0.8 8
2 M6 3.2 1 10
3 M8 4 1.25 13
4 M10 5 1.5 16
5 M12 6 1.75 18
6 M16 8 2 24
7 M20 10 2.5 30
8 M24 12 3 36
9 M30 15 3.5 46
10 M36 18 4 55
Nominal Ø (mm)
Thickness (mm)
Pitch (mm)
Width accross flats (mm)
Documentation