Front angle bracket NAAMS A82 SERIES

Standard NAAMS A82
Description Front angle bracket 50 x 44.4 x 32 NAAMS A830032
Part number A830032
Note Cap screws, from DIN 6912, grade 10.9 through hole, from DIN ISO 273, are recommanded
Product selection
Selector Cylinder bore Ø (mm) Width (mm) Depth (mm) Height (mm) Thickness (mm)
1 32 50 44.4 32 5
2 40 58 44.4 36 5
3 50 70 50.8 45 6
4 63 85 50.8 50 6
5 80 105 76.2 63 8
6 100 130 76.2 71 8
7 125 157 76.2 90 11
8 160 195 88.9 115 13
Cylinder bore Ø (mm)
Width (mm)
Depth (mm)
Height (mm)
Thickness (mm)
Documentation