75mm Wide U & V blocks NAAMS G21 SERIES (female "U" block)

Standard NAAMS G21
Description 75mm Wide U & V blocks 150 - NAAMS G217515
Part number G217515
Material Steel - Surface harden cross-hatched areas
Note Ra = 1.6 All over except where otherwise stated
Product selection
Selector Length (mm) Height (mm)
1 150 40
2 200 40
3 250 40
4 300 40
Length (mm)
Height (mm)
Documentation