65mm Wide U & V blocks NAAMS G16 SERIES (male "V" block)

Standard NAAMS G16
Description 65mm Wide U & V blocks 150 - NAAMS G167515
Part number G167515
Material Steel - Surface harden cross-hatched areas
Note Ra = 1.6 All over except where otherwise stated
Product selection
Selector Length (mm) Height (mm)
1 150 39
2 200 39
3 250 39
4 300 39
Length (mm)
Height (mm)
Documentation