50 mm through shafts, NAAMS ADP C

Standard NAAMS ADP C
Description 50 mm through shafts ADP530C
Part number ADP530C
Material T.G.P. & C. 1045-1050
Product selection
Selector NAAMS CODE Length (mm)
1 ADP530C 300
2 ADP531C 310
3 ADP532C 320
4 ADP533C 330
5 ADP534C 340
6 ADP535C 350
7 ADP536C 360
8 ADP537C 370
9 ADP538C 380
10 ADP539C 390
11 ADP540C 400
12 ADP541C 410
13 ADP542C 420
14 ADP543C 430
15 ADP544C 440
16 ADP545C 450
17 ADP546C 460
18 ADP547C 470
19 ADP548C 480
20 ADP549C 490
21 ADP550C 500
22 ADP551C 510
23 ADP552C 520
24 ADP553C 530
25 ADP554C 540
26 ADP555C 550
27 ADP556C 560
28 ADP557C 570
29 ADP558C 580
30 ADP559C 590
31 ADP560C 600
32 ADP561C 610
33 ADP562C 620
34 ADP563C 630
35 ADP564C 640
36 ADP565C 650
37 ADP566C 660
38 ADP567C 670
39 ADP568C 680
40 ADP569C 690
41 ADP570C 700
42 ADP571C 710
43 ADP572C 720
44 ADP573C 730
45 ADP574C 740
46 ADP575C 750
47 ADP576C 760
48 ADP577C 770
49 ADP578C 780
50 ADP579C 790
51 ADP580C 800
52 ADP581C 810
53 ADP582C 820
54 ADP583C 830
55 ADP584C 840
56 ADP585C 850
57 ADP586C 860
58 ADP587C 870
59 ADP588C 880
60 ADP589C 890
61 ADP590C 900
NAAMS CODE
Length (mm)
Documentation