1

Single row radial deep groove ball bearings, open

metric dimensions

Manufacturer myonic GmbH
Description Single row radial deep groove ball bearings, open
Part number UL 103X
Inner Ø 1 mm
Outer Ø 3 mm
Width 1 mm
B Designation 618/1
Li 1.6 mm
Lo 2.4 mm
r max 0.08 mm
Product selection
Selector Part number Description Inner Ø (mm) Outer Ø (mm) Width (mm) B Designation Li (mm) Lo (mm) r max (mm) h min (mm) Balls n x ø (mm) Dynamic load rating (kN) Static load rating (kN)
1 UL 103X Single row radial deep groove ball bearings, open 1 3 1 618/1 1.6 2.4 0.08 0.3 7 x 0,500 0.045 0.009
2 UL 154X Single row radial deep groove ball bearings, open 1.5 4 1.2 618/1,5 2.12 3.38 0.1 0.3 6 x 0,794 0.087 0.017
3 UL 204X Single row radial deep groove ball bearings, open 2 4 1.2 617/2 2.48 3.55 0.05 0.25 7 x 0,700 0.084 0.018
4 UL 205X Single row radial deep groove ball bearings, open 2 5 1.5 618/2 2.86 4.14 0.1 0.4 7 x 0,794 0.101 0.022
5 UL 255X Single row radial deep groove ball bearings, open 2.5 5 1.5 617/2,5 3.15 4.4 0.08 0.3 8 x 0,794 0.111 0.025
6 UL 256X Single row radial deep groove ball bearings, open 2.5 6 1.8 618/2,5 3.54 5.02 0.15 0.5 7 x 1,000 0.167 0.04
7 UL 306X Single row radial deep groove ball bearings, open 3 6 2 617/3 3.75 5.26 0.08 0.35 8 x 1,000 0.183 0.046
8 UL 307X Single row radial deep groove ball bearings, open 3 7 2 618/3 4.14 5.85 0.15 0.5 8 x 1,150 0.247 0.066
9 UL 407X Single row radial deep groove ball bearings, open 4 7 2 617/4 4.75 6.25 0.08 0.35 9 x 1,000 0.2 0.055
10 UL 409X Single row radial deep groove ball bearings, open 4 9 2.5 618/4 5.33 7.87 0.15 0.5 7 x 1,588 0.407 0.11
11 UL 508X Single row radial deep groove ball bearings, open 5 8 2 617/5 5.75 7.25 0.08 0.4 11 x 1,000 0.226 0.071
12 UL 511X Single row radial deep groove ball bearings, open 5 11 3 618/5 6.69 9.32 0.15 0.7 8 x 1,750 0.524 0.152
13 UL 610X Single row radial deep groove ball bearings, open 6 10 2.5 617/6 7 9 0.1 0.45 10 x 1,250 0.33 0.107
14 UL 613X Single row radial deep groove ball bearings, open 6 13 3.5 618/6 7.9 11.11 0.15 0.7 8 x 2,100 0.726 0.219
15 UL 711X Single row radial deep groove ball bearings, open 7 11 2.5 617/7 8 10 0.1 0.45 12 x 1,250 0.368 0.132
16 UL 714X Single row radial deep groove ball bearings, open 7 14 3.5 618/7 8.9 12.11 0.15 0.7 8 x 2,100 0.731 0.226
17 UL 812X Single row radial deep groove ball bearings, open 8 12 2.5 617/8 9 11 0.1 0.5 13 x 1,250 0.382 0.146
18 UL 816X Single row radial deep groove ball bearings, open 8 16 4 618/8 10.2 13.81 0.2 0.8 9 x 2,381 0.992 0.329
19 UL 914X Single row radial deep groove ball bearings, open 9 14 3 617/9 10.23 12.77 0.1 0.6 12 x 1,588 0.581 0.223
20 UL 917X Single row radial deep groove ball bearings, open 9 17 4 618/9 11.2 14.81 0.2 0.8 10 x 2,381 1.065 0.374
21 UL 1015X Single row radial deep groove ball bearings, open 10 15 3 61700 11.23 13.77 0.1 0.6 13 x 1,588 0.606 0.246
22 UL 1019X Single row radial deep groove ball bearings, open 10 19 5 61800 12.32 16.68 0.3 1 9 x 2,778 1.315 0.455
Part number
Description
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
B Designation
Li (mm)
Lo (mm)
r max (mm)
h min (mm)
Balls n x ø (mm)
Dynamic load rating (kN)
Static load rating (kN)
Contact the supplier
myonic GmbH myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.
myonic GmbH