1

Removable angular ball bearings, open

metric dimensions

Manufacturer myonic GmbH
Description Removable angular ball bearings, open
Part number RA 2060X
Inner Ø 2 mm
Outer Ø 6 mm
Width 2.3 mm
B Designation DIN 719/2
Li 3.16 mm
Lo 4.68 mm
r max 0.2 mm
h min 0.5 mm
Dynamic load rating 0.21 kN
Static load rating 0.05 kN
Axial load rating 0.117 kN
Product selection
Selector Part number Description Inner Ø (mm) Outer Ø (mm) Width (mm) B Designation DIN Li (mm) Lo (mm) r max (mm) h min (mm) Balls n x ø Dynamic load rating (kN) Static load rating (kN) Axial load rating (kN)
1 RA 2060X Removable angular ball bearings, open 2 6 2.3 719/2 3.16 4.68 0.2 0.5 7 x 1,150 0.21 0.05 0.117
2 RA 2580X Removable angular ball bearings, open 2.5 8 2.8 70/2.5 3.95 6.23 0.2 0.6 6 x 1,588 0.338 0.081 0.188
3 RA 3100X Removable angular ball bearings, open 3 10 4 723 5.63 7.87 0.2 0.7 7 x 1,588 0.395 0.108 0.254
4 RA 4130X Removable angular ball bearings, open 4 13 5 724 6.88 10.35 0.2 0.8 7 x 2,381 0.78 0.217 0.503
5 RA 4160X Removable angular ball bearings, open 4 16 5 734 7.62 12.38 0.3 1 6 x 3,175 1.145 0.311 0.72
6 RA 5160X Removable angular ball bearings, open 5 16 5 725 7.62 12.38 0.3 1 6 x 3,175 1.145 0.311 0.72
7 RA 6190X Removable angular ball bearings, open 6 19 6 726 9.92 14.68 0.3 1 8 x 3,175 1.457 0.458 1.068
8 RA 8220X Removable angular ball bearings, open 8 22 7 708 11.81 17.6 0.3 1 7 x 3,969 1.983 0.618 1.442
Part number
Description
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
B Designation DIN
Li (mm)
Lo (mm)
r max (mm)
h min (mm)
Balls n x ø
Dynamic load rating (kN)
Static load rating (kN)
Axial load rating (kN)
Contact the supplier
myonic GmbH myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.
myonic GmbH