1

Axial deep groove ball bearings

metric dimensions

Manufacturer myonic GmbH
Description Axial deep groove ball bearings
Part number B 308X
Inner Ø 3 mm
Outer Ø 8 mm
Width 3.5 mm
d1 3.2 mm
D1 7.8 mm
de min 6 mm
De max 5 mm
r max 0.1 mm
Balls n x ø (mm) 6 x 1,588
n Max 15000 min-1
Dynamic load rating 0.783 kN
Static load rating 0.676 kN
Product selection
Selector Part number Description Inner Ø (mm) Outer Ø (mm) Width (mm) d1 (mm) D1 (mm) de min (mm) De max (mm) r max (mm) Balls n x ø (mm) n Max (min-1) Dynamic load rating (kN) Static load rating (kN)
1 B 308X Axial deep groove ball bearings 3 8 3.5 3.2 7.8 6 5 0.1 6 x 1,588 15000 0.783 0.676
2 B 410X Axial deep groove ball bearings 4 10 4 4.2 9.8 7.5 6.5 0.1 6 x 1,588 15000 0.728 0.676
3 B 512X Axial deep groove ball bearings 5 12 4 5.2 11.8 9 8 0.1 8 x 1,588 13000 0.832 0.901
4 B 614X Axial deep groove ball bearings 6 14 5 6.2 13.8 10.5 9.5 0.15 7 x 2,381 10000 1.657 1.702
5 B 717X Axial deep groove ball bearings 7 17 6 7.2 16.8 13 11 0.15 8 x 2,778 10000 2.378 2.662
6 B 819X Axial deep groove ball bearings 8 19 7 8.2 18.8 14.5 12.5 0.25 8 x 3,175 8000 3.045 3.493
7 B 920X Axial deep groove ball bearings 9 20 7 9.2 19.8 15.5 13.5 0.25 8 x 3,175 8000 2.981 3.493
Part number
Description
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
d1 (mm)
D1 (mm)
de min (mm)
De max (mm)
r max (mm)
Balls n x ø (mm)
n Max (min-1)
Dynamic load rating (kN)
Static load rating (kN)
Contact the supplier
myonic GmbH myonic is a world-leading supplier of miniature and precision ball bearings, cylindrical roller bearings and system solutions for advanced technology. As a part of the Japanese MinebeaMitsumi Grouip we service and supply our international customers in medical engineering, aerospace as well as machine tool manufacture from our location Leutkirch im Allgäu.
myonic GmbH